(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jumper 58300 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,431.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58300-011-4L
58300-011-EL
58300-011-L
58300-011-LL
58300-011-M
58300-036-4L
58300-036-EL
58300-036-L
58300-036-LL
58300-036-M
58300-044-4L
58300-044-EL
58300-044-L
58300-044-LL
58300-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 136 66 Navy 74 4L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 130 64 Navy 72 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 120 61 Navy 69 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 124 62 Navy 72 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 116 60 Navy 66 M 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 60 136 66 Silver 74 4L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Gray 58 130 64 Silver 72 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 54 120 61 Silver 69 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 56 124 62 Silver 72 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 52 116 60 Silver 66 M 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Black 60 136 66 Black 74 4L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Black 58 130 64 Black 72 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 54 120 61 Black 69 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 56 124 62 Black 72 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 52 116 60 Black 66 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 300 g of insulation (average)
  • Material
    Grosgrain
  • Quantity
    1 pc.

Product Description

Fusion of work and casual styles.
[Features]
· Design with a feel of everyday clothes that can be worn in any setting.
· The down fiber insulation produces the appropriate feeling of volume.
· Drawcord with stoppers on collar.
· Drawcord at bottom hem with a stopper.
· Name on back.
· Interior pocket.
· Sewn logo.

Part Number
58300-011-4L
58300-011-EL
58300-011-L
58300-011-LL
58300-011-M
58300-036-4L
58300-036-EL
58300-036-L
58300-036-LL
58300-036-M
58300-044-4L
58300-044-EL
58300-044-L
58300-044-LL
58300-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 136 66 Navy 74 4L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 130 64 Navy 72 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 120 61 Navy 69 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 124 62 Navy 72 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 116 60 Navy 66 M 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 60 136 66 Silver 74 4L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Gray 58 130 64 Silver 72 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 54 120 61 Silver 69 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 56 124 62 Silver 72 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 52 116 60 Silver 66 M 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Black 60 136 66 Black 74 4L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Black 58 130 64 Black 72 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 54 120 61 Black 69 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 56 124 62 Black 72 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 52 116 60 Black 66 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon