(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jichodo Long Sleeve, 58214

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,059.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58214-037-L
58214-037-LL
58214-037-M
58214-037-S
58214-044-L
58214-044-LL
58214-044-M
58214-044-S
58214-086-L
58214-086-LL
58214-086-M
58214-086-S
58214-141-L
58214-141-LL
58214-141-M
58214-141-S
58214-142-L
58214-142-LL
58214-142-M
58214-142-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 96 to 104 72 White 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 104 to 112 75 White 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 88 to 96 69 White 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 80 to 88 66 White 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 96 to 104 72 Black 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 104 to 112 75 Black 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 88 to 96 69 Black 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 80 to 88 66 Black 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 96 to 104 72 Purple 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 104 to 112 75 Purple 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 88 to 96 69 Purple 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 80 to 88 66 Purple 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 96 to 104 72 Silver camouflage 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 104 to 112 75 Silver camouflage 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 88 to 96 69 Silver camouflage 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 80 to 88 66 Silver camouflage 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 96 to 104 72 Black camouflage 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 104 to 112 75 Black camouflage 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 88 to 96 69 Black camouflage 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 80 to 88 66 Black camouflage 60 S 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    90% polyester, 10% polyurethane
  • Functionality
    Antibacterial, deodorizing, heat-generating, anti-static, stretch
  • Material
    Lining: raised stretch cotton sheeting
  • Quantity
    1 pc.

Product Description

COMPRESSION WARM INNER
[Features]
· Moisture-absorbing and heat-generating finish and functional cutting.
· Perfect for cold winters.
· Moisture-absorbing and heat-generating inner layer.

Part Number
58214-037-L
58214-037-LL
58214-037-M
58214-037-S
58214-044-L
58214-044-LL
58214-044-M
58214-044-S
58214-086-L
58214-086-LL
58214-086-M
58214-086-S
58214-141-L
58214-141-LL
58214-141-M
58214-141-S
58214-142-L
58214-142-LL
58214-142-M
58214-142-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 96 to 104 72 White 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 104 to 112 75 White 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 88 to 96 69 White 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more White 80 to 88 66 White 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 96 to 104 72 Black 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 104 to 112 75 Black 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 88 to 96 69 Black 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 80 to 88 66 Black 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 96 to 104 72 Purple 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 104 to 112 75 Purple 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 88 to 96 69 Purple 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Violet 80 to 88 66 Purple 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 96 to 104 72 Silver camouflage 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 104 to 112 75 Silver camouflage 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 88 to 96 69 Silver camouflage 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Gray 80 to 88 66 Silver camouflage 60 S 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 96 to 104 72 Black camouflage 64 L 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 104 to 112 75 Black camouflage 66 LL 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 88 to 96 69 Black camouflage 62 M 1 pc.

₹ 2,059.05

1 Piece(s) 10 Day(s) or more Black 80 to 88 66 Black camouflage 60 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1