(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

cold weather vest 58140

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,031.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58140-044-EL
58140-044-L
58140-044-M
58140-097-4L
58140-097-EL
58140-097-LL
58140-097-M
58140-134-4L
58140-134-EL
58140-134-L
58140-134-LL
58140-134-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Black 47 122 Black 65 EL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Black 43 112 Black 63 L 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Black 41 108 Black 61 M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 49 128 Greige 67 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Gray 47 122 Greige 65 EL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Gray 45 116 Greige 65 LL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Gray 41 108 Greige 61 M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Brown 49 128 Camel 67 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Brown 47 122 Camel 65 EL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Brown 43 112 Camel 63 L 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Brown 45 116 Camel 65 LL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Brown 41 108 Camel 61 M 1 pc.

Basic Specifications

  • Commodity Classification
    Vest
  • Season
    Autumn and Winter
  • Sleeve shape
    Sleeveless
  • Mixing Ratio
    Fabric: 57% cotton, 35% polyester, 8% nylon, Lining: polyester taffeta, 120 g of quilted insulation
  • Pocket
    Holds a field notebook
  • Functionality
    Water-repellent finish
  • Material
    Oxford
  • Quantity
    1 pc.

Product Description

Winter vest with a casual feel that can even be worn when dressing up.
[Features]
· A necessity for cold winters.
· The heat-retaining insulation maintains warmth.
· Name on back.
· Raised tricot collar lining.
· Interior pocket.
· Jawin logo embroidering.

Part Number
58140-044-EL
58140-044-L
58140-044-M
58140-097-4L
58140-097-EL
58140-097-LL
58140-097-M
58140-134-4L
58140-134-EL
58140-134-L
58140-134-LL
58140-134-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Black 47 122 Black 65 EL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Black 43 112 Black 63 L 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Black 41 108 Black 61 M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Gray 49 128 Greige 67 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Gray 47 122 Greige 65 EL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Gray 45 116 Greige 65 LL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Gray 41 108 Greige 61 M 1 pc.

₹ 4,778.00

2 Piece(s) 10 Day(s) or more Brown 49 128 Camel 67 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Brown 47 122 Camel 65 EL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Brown 43 112 Camel 63 L 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Brown 45 116 Camel 65 LL 1 pc.

₹ 4,031.00

2 Piece(s) 10 Day(s) or more Brown 41 108 Camel 61 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1