(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold weather blouson 58120 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,797.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58120-009-4L
58120-009-5L
58120-009-EL
58120-009-L
58120-009-LL
58120-009-M
58120-013-4L
58120-013-5L
58120-013-EL
58120-013-L
58120-013-LL
58120-013-M
58120-048-4L
58120-048-5L
58120-048-EL
58120-048-L
58120-048-LL
58120-048-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 60 142 67 Olive 76 4L 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 62 148 67 Olive 76 5L 1 pc.

₹ 5,935.25

1 Piece(s) 10 Day(s) or more Brown 58 136 65 Olive 74 EL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 54 124 62 Olive 71 L 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 56 130 63 Olive 74 LL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 52 120 61 Olive 68 M 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 60 142 67 Khaki 76 4L 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 62 148 67 Khaki 76 5L 1 pc.

₹ 5,935.25

1 Piece(s) 10 Day(s) or more Brown 58 136 65 Khaki 74 EL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 54 124 62 Khaki 71 L 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 56 130 63 Khaki 74 LL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 52 120 61 Khaki 68 M 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Gray 60 142 67 Charcoal gray 76 4L 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Gray 62 148 67 Charcoal gray 76 5L 1 pc.

₹ 5,935.25

1 Piece(s) 10 Day(s) or more Gray 58 136 65 Charcoal gray 74 EL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Gray 54 124 62 Charcoal gray 71 L 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Gray 56 130 63 Charcoal gray 74 LL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Gray 52 120 61 Charcoal gray 68 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    Fabric: 100% cotton, Lining: raised polyester tricot, 80 g of quilted insulation
  • Material
    Oxford
  • Quantity
    1 pc.

Product Description

Dress casual and cool even while working outdoors in the winter.
[Features]
· Outstanding casual feel with a 100% cotton oxford material.
· Charming and easy to wear even as streetwear with multi-purpose pockets.
· Print on the back.
· Accent fastener (chest pocket).
· Interior pocket (with a pocket for a mobile phone).
· Sewn logo.

Part Number
58120-009-4L
58120-009-5L
58120-009-EL
58120-009-L
58120-009-LL
58120-009-M
58120-013-4L
58120-013-5L
58120-013-EL
58120-013-L
58120-013-LL
58120-013-M
58120-048-4L
58120-048-5L
58120-048-EL
58120-048-L
58120-048-LL
58120-048-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 60 142 67 Olive 76 4L 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 62 148 67 Olive 76 5L 1 pc.

₹ 5,935.25

1 Piece(s) 10 Day(s) or more Brown 58 136 65 Olive 74 EL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 54 124 62 Olive 71 L 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 56 130 63 Olive 74 LL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 52 120 61 Olive 68 M 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 60 142 67 Khaki 76 4L 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Brown 62 148 67 Khaki 76 5L 1 pc.

₹ 5,935.25

1 Piece(s) 10 Day(s) or more Brown 58 136 65 Khaki 74 EL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 54 124 62 Khaki 71 L 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 56 130 63 Khaki 74 LL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Brown 52 120 61 Khaki 68 M 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Gray 60 142 67 Charcoal gray 76 4L 1 pc.

₹ 6,900.96

1 Piece(s) 10 Day(s) or more Gray 62 148 67 Charcoal gray 76 5L 1 pc.

₹ 5,935.25

1 Piece(s) 10 Day(s) or more Gray 58 136 65 Charcoal gray 74 EL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Gray 54 124 62 Charcoal gray 71 L 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Gray 56 130 63 Charcoal gray 74 LL 1 pc.

₹ 5,797.29

1 Piece(s) 10 Day(s) or more Gray 52 120 61 Charcoal gray 68 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1