(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jichodo Long Sleeve, 56164

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,056.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56164-036-L
56164-036-LL
56164-036-M
56164-036-S
56164-043-L
56164-043-LL
56164-043-M
56164-043-S
56164-076-L
56164-076-LL
56164-076-M
56164-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 100 81 Silver 68 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 106 84 Silver 70 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 94 78 Silver 66 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 88 75 Silver 64 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 100 81 Red 68 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 106 84 Red 70 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 94 78 Red 66 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 88 75 Red 64 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 100 81 Orange 68 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 106 84 Orange 70 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 94 78 Orange 66 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 88 75 Orange 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% polyester
  • Functionality
    Antibacterial, deodorizing, stretch
  • Material
    Grid mesh
  • Quantity
    1 pc.

Product Description

REGULAR FIT GRID-MESH T-SHIRT
[Features]
· Dry and function cutting.
· Ideal for hot summers.
· Dry to the touch inner layer.
· Left chest print.

Part Number
56164-036-L
56164-036-LL
56164-036-M
56164-036-S
56164-043-L
56164-043-LL
56164-043-M
56164-043-S
56164-076-L
56164-076-LL
56164-076-M
56164-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 100 81 Silver 68 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 106 84 Silver 70 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 94 78 Silver 66 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 88 75 Silver 64 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 100 81 Red 68 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 106 84 Red 70 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 94 78 Red 66 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Red 88 75 Red 64 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 100 81 Orange 68 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 106 84 Orange 70 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 94 78 Orange 66 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 88 75 Orange 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon