(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Jichodo Short Sleeve, 56134

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,947.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56134-011-L
56134-011-LL
56134-011-M
56134-011-S
56134-037-L
56134-037-LL
56134-037-M
56134-037-S
56134-044-L
56134-044-M
56134-044-S
56134-076-L
56134-076-LL
56134-076-M
56134-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 96 to 104 38.5 Navy 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 104 to 112 40 Navy 66 LL 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 to 96 37 Navy 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 35.5 Navy 60 S 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 96 to 104 38.5 White 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 104 to 112 40 White 66 LL 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 88 to 96 37 White 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 80 to 88 35.5 White 60 S 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Black 96 to 104 38.5 Black 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Black 88 to 96 37 Black 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Black 80 to 88 35.5 Black 60 S 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 96 to 104 38.5 Orange 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 104 to 112 40 Orange 66 LL 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 88 to 96 37 Orange 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 80 to 88 35.5 Orange 60 S 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    90% nylon, 10% polyurethane
  • Functionality
    Antibacterial, deodorizing, stretch, cooling performance fabric
  • Material
    Stretch cotton sheeting
  • Quantity
    1 pc.

Product Description

COMPRESSION COOL INNER
[Features]
· Cool to the touch and functional cutting. Ideal for hot summers. Cool to the touch inner layer.
· Printed logo.

Part Number
56134-011-L
56134-011-LL
56134-011-M
56134-011-S
56134-037-L
56134-037-LL
56134-037-M
56134-037-S
56134-044-L
56134-044-M
56134-044-S
56134-076-L
56134-076-LL
56134-076-M
56134-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 96 to 104 38.5 Navy 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 104 to 112 40 Navy 66 LL 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 to 96 37 Navy 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 35.5 Navy 60 S 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 96 to 104 38.5 White 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 104 to 112 40 White 66 LL 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 88 to 96 37 White 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more White 80 to 88 35.5 White 60 S 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Black 96 to 104 38.5 Black 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Black 88 to 96 37 Black 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Black 80 to 88 35.5 Black 60 S 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 96 to 104 38.5 Orange 64 L 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 104 to 112 40 Orange 66 LL 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 88 to 96 37 Orange 62 M 1 pc.

₹ 1,947.00

2 Piece(s) 10 Day(s) or more Orange 80 to 88 35.5 Orange 60 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1