(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Jichodo Long Sleeve, 56124

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,056.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56124-011-L
56124-011-LL
56124-011-M
56124-011-S
56124-037-L
56124-037-LL
56124-037-M
56124-037-S
56124-044-L
56124-044-LL
56124-044-M
56124-044-S
56124-076-L
56124-076-LL
56124-076-M
56124-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 96 to 104 72 Navy 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 104 to 112 75 Navy 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 to 96 69 Navy 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 66 Navy 60 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 96 to 104 72 White 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 104 to 112 75 White 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 88 to 96 69 White 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 80 to 88 66 White 60 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 96 to 104 72 Black 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 104 to 112 75 Black 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 88 to 96 69 Black 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 80 to 88 66 Black 60 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 96 to 104 72 Orange 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 104 to 112 75 Orange 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 88 to 96 69 Orange 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 80 to 88 66 Orange 60 S 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    90% nylon, 10% polyurethane
  • Functionality
    Antibacterial, deodorizing, stretch, cooling performance fabric
  • Material
    Stretch cotton sheeting
  • Quantity
    1 pc.

Product Description

COMPRESSION COOL INNER
[Features]
· Cool to the touch and functional cutting. Ideal for hot summers. Cool to the touch inner layer.
· Printed logo.

Part Number
56124-011-L
56124-011-LL
56124-011-M
56124-011-S
56124-037-L
56124-037-LL
56124-037-M
56124-037-S
56124-044-L
56124-044-LL
56124-044-M
56124-044-S
56124-076-L
56124-076-LL
56124-076-M
56124-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 96 to 104 72 Navy 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 104 to 112 75 Navy 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 to 96 69 Navy 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 66 Navy 60 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 96 to 104 72 White 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 104 to 112 75 White 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 88 to 96 69 White 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 80 to 88 66 White 60 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 96 to 104 72 Black 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 104 to 112 75 Black 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 88 to 96 69 Black 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 80 to 88 66 Black 60 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 96 to 104 72 Orange 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 104 to 112 75 Orange 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 88 to 96 69 Orange 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Orange 80 to 88 66 Orange 60 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1