(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | White | 53 | 122 | 63.5 | Ivory | 82 | 4L | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | White | 55 | 126 | 63.5 | Ivory | 82 | 5L | 1 pc. | ||
₹ 4,591.00 |
2 Piece(s) | 10 Day(s) or more | White | 51 | 118 | 63.5 | Ivory | 80 | EL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 47 | 110 | 60.5 | Ivory | 76 | L | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 49 | 114 | 62.5 | Ivory | 78 | LL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 45 | 106 | 58.5 | Ivory | 74 | M | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 43 | 102 | 56.5 | Ivory | 72 | S | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 53 | 122 | 63.5 | Steel gray | 82 | 4L | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 55 | 126 | 63.5 | Steel gray | 82 | 5L | 1 pc. | ||
₹ 4,591.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 51 | 118 | 63.5 | Steel gray | 80 | EL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 47 | 110 | 60.5 | Steel gray | 76 | L | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 49 | 114 | 62.5 | Steel gray | 78 | LL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 45 | 106 | 58.5 | Steel gray | 74 | M | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 43 | 102 | 56.5 | Steel gray | 72 | S | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 53 | 122 | 63.5 | Camel | 82 | 4L | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 55 | 126 | 63.5 | Camel | 82 | 5L | 1 pc. | ||
₹ 4,591.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 51 | 118 | 63.5 | Camel | 80 | EL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 47 | 110 | 60.5 | Camel | 76 | L | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 49 | 114 | 62.5 | Camel | 78 | LL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 45 | 106 | 58.5 | Camel | 74 | M | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 43 | 102 | 56.5 | Camel | 72 | S | 1 pc. |
Casual style of workwear combining design and comfort.
[Features]
· Series featuring sharp designs with an edge.
· Multifunctional, with DEO+ tape with deodorizing and antibacterial effects, ventilation mesh, etc.
· Back ventilation (mesh).
· Mesh back.
· Deodorizing and antibacterial tape (both sides / both shoulders).
· Decorative buttons.
· Name on back.
· Left sleeve pen holder.
· Left chest pocket with fastener.
· Jawin logo embroidering.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | White | 53 | 122 | 63.5 | Ivory | 82 | 4L | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | White | 55 | 126 | 63.5 | Ivory | 82 | 5L | 1 pc. | ||
₹ 4,591.00 |
2 Piece(s) | 10 Day(s) or more | White | 51 | 118 | 63.5 | Ivory | 80 | EL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 47 | 110 | 60.5 | Ivory | 76 | L | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 49 | 114 | 62.5 | Ivory | 78 | LL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 45 | 106 | 58.5 | Ivory | 74 | M | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | White | 43 | 102 | 56.5 | Ivory | 72 | S | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 53 | 122 | 63.5 | Steel gray | 82 | 4L | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 55 | 126 | 63.5 | Steel gray | 82 | 5L | 1 pc. | ||
₹ 4,591.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 51 | 118 | 63.5 | Steel gray | 80 | EL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 47 | 110 | 60.5 | Steel gray | 76 | L | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 49 | 114 | 62.5 | Steel gray | 78 | LL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 45 | 106 | 58.5 | Steel gray | 74 | M | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 43 | 102 | 56.5 | Steel gray | 72 | S | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 53 | 122 | 63.5 | Camel | 82 | 4L | 1 pc. | ||
₹ 5,260.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 55 | 126 | 63.5 | Camel | 82 | 5L | 1 pc. | ||
₹ 4,591.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 51 | 118 | 63.5 | Camel | 80 | EL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 47 | 110 | 60.5 | Camel | 76 | L | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 49 | 114 | 62.5 | Camel | 78 | LL | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 45 | 106 | 58.5 | Camel | 74 | M | 1 pc. | ||
₹ 4,436.00 |
2 Piece(s) | 10 Day(s) or more | Brown | 43 | 102 | 56.5 | Camel | 72 | S | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy