(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Jichodo Long Sleeve Blouson Jacket, 55200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,431.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
55200-011-4L
55200-011-5L
55200-011-EL
55200-011-L
55200-011-LL
55200-011-M
55200-011-S
55200-036-4L
55200-036-5L
55200-036-EL
55200-036-L
55200-036-LL
55200-036-M
55200-036-S
55200-039-4L
55200-039-5L
55200-039-EL
55200-039-L
55200-039-LL
55200-039-M
55200-039-S
55200-131-4L
55200-131-5L
55200-131-EL
55200-131-L
55200-131-LL
55200-131-M
55200-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Black 57 132 60 Chic black 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Black 61 140 60 Chic black 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Black 55 128 59 Chic black 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 51 120 57 Chic black 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 53 124 59 Chic black 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 49 116 55 Chic black 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 47 112 53 Chic black 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Mixing Ratio
    65% polyester, 35% cotton
  • Pocket
    Holds a field notebook
  • Material
    Shadow stripe summer twill
  • Quantity
    1 pc.

Product Description

Rough style with more masculine colors.
[Features]
· Series designed to push the fashion sensibilities of workwear.
· Shadow stripe summer twill used as the material to give a casual impression.
· The full and cool style that looks better the more worn in it gets is gaining popularity as it becomes mainstream, particularly for the younger workers.
· Of course, it is still equipped with the fundamental features of a uniform.
· Right chest pocket with fastener.
· Pocket for storing a mobile phone.
Action pleats (mesh).
· Elbow pleats.
· Name on back.
· Sewn logo.
· Left sleeve pen holder.
Interior pocket.

Part Number
55200-011-4L
55200-011-5L
55200-011-EL
55200-011-L
55200-011-LL
55200-011-M
55200-011-S
55200-036-4L
55200-036-5L
55200-036-EL
55200-036-L
55200-036-LL
55200-036-M
55200-036-S
55200-039-4L
55200-039-5L
55200-039-EL
55200-039-L
55200-039-LL
55200-039-M
55200-039-S
55200-131-4L
55200-131-5L
55200-131-EL
55200-131-L
55200-131-LL
55200-131-M
55200-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Black 57 132 60 Chic black 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Black 61 140 60 Chic black 72 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Black 55 128 59 Chic black 70 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 51 120 57 Chic black 66 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 53 124 59 Chic black 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 49 116 55 Chic black 64 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Black 47 112 53 Chic black 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1