(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

52104 ,Long Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,140.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
52104-011-4L
52104-011-5L
52104-011-EL
52104-011-L
52104-011-LL
52104-011-M
52104-011-S
52104-036-4L
52104-036-5L
52104-036-EL
52104-036-L
52104-036-LL
52104-036-M
52104-036-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,902.00

2 Piece(s) 9 Day(s) or more Navy Blue 53 122 63.5 Navy 82 4L 1 pc.

₹ 4,902.00

2 Piece(s) 6 Day(s) or more Navy Blue 55 126 63.5 Navy 82 5L 1 pc.

₹ 4,296.00

2 Piece(s) 6 Day(s) or more Navy Blue 51 118 63.5 Navy 80 EL 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 47 110 60.5 Navy 76 L 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 49 114 62.5 Navy 78 LL 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 45 106 58.5 Navy 74 M 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 43 102 56.5 Navy 72 S 1 pc.

₹ 4,902.00

2 Piece(s) 6 Day(s) or more Gray 53 122 63.5 Silver 82 4L 1 pc.

₹ 4,902.00

2 Piece(s) 6 Day(s) or more Gray 55 126 63.5 Silver 82 5L 1 pc.

₹ 4,296.00

2 Piece(s) 6 Day(s) or more Gray 51 118 63.5 Silver 80 EL 1 pc.

₹ 4,140.00

2 Piece(s) 9 Day(s) or more Gray 47 110 60.5 Silver 76 L 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Gray 49 114 62.5 Silver 78 LL 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Gray 45 106 58.5 Silver 74 M 1 pc.

₹ 4,140.00

2 Piece(s) 9 Day(s) or more Gray 43 102 56.5 Silver 72 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester, 40% cotton
  • Pocket
    Metal fastener
  • Functionality
    Antibacterial, deodorizing
  • Material
    Diamond dobby
  • Quantity
    1 pc.

Product Description

· Cool clothes that workers will be proud to wear.
[Features]
· Made using a characteristic diamond dobby with a unique weave pattern.
· Series with a polished European style designed to charm the wearer.
· Print on back
· Decorative fastener
· Right chest pocket accent
· Decorative buttons (large)
· Left sleeve pen holder
· Sewn logo
· Deodorizing and antibacterial tape (both sides / both shoulders)
· Decorative fastener
· Decorative buttons (small)

Part Number
52104-011-4L
52104-011-5L
52104-011-EL
52104-011-L
52104-011-LL
52104-011-M
52104-011-S
52104-036-4L
52104-036-5L
52104-036-EL
52104-036-L
52104-036-LL
52104-036-M
52104-036-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,902.00

2 Piece(s) 9 Day(s) or more Navy Blue 53 122 63.5 Navy 82 4L 1 pc.

₹ 4,902.00

2 Piece(s) 6 Day(s) or more Navy Blue 55 126 63.5 Navy 82 5L 1 pc.

₹ 4,296.00

2 Piece(s) 6 Day(s) or more Navy Blue 51 118 63.5 Navy 80 EL 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 47 110 60.5 Navy 76 L 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 49 114 62.5 Navy 78 LL 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 45 106 58.5 Navy 74 M 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Navy Blue 43 102 56.5 Navy 72 S 1 pc.

₹ 4,902.00

2 Piece(s) 6 Day(s) or more Gray 53 122 63.5 Silver 82 4L 1 pc.

₹ 4,902.00

2 Piece(s) 6 Day(s) or more Gray 55 126 63.5 Silver 82 5L 1 pc.

₹ 4,296.00

2 Piece(s) 6 Day(s) or more Gray 51 118 63.5 Silver 80 EL 1 pc.

₹ 4,140.00

2 Piece(s) 9 Day(s) or more Gray 47 110 60.5 Silver 76 L 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Gray 49 114 62.5 Silver 78 LL 1 pc.

₹ 4,140.00

2 Piece(s) 6 Day(s) or more Gray 45 106 58.5 Silver 74 M 1 pc.

₹ 4,140.00

2 Piece(s) 9 Day(s) or more Gray 43 102 56.5 Silver 72 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1