(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Jichodo Jumper, 52100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,322.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
52100-011-4L
52100-011-5L
52100-011-EL
52100-011-L
52100-011-LL
52100-011-M
52100-011-S
52100-036-4L
52100-036-5L
52100-036-EL
52100-036-L
52100-036-LL
52100-036-M
52100-036-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,318.00

2 Piece(s) 6 Day(s) or more Navy Blue 53 128 63 Navy 68 4L 1 pc.

₹ 6,318.00

2 Piece(s) 6 Day(s) or more Navy Blue 55 132 63 Navy 68 5L 1 pc.

₹ 5,478.00

2 Piece(s) 6 Day(s) or more Navy Blue 51 124 62 Navy 66 EL 1 pc.

₹ 5,322.00

2 Piece(s) 7 Day(s) or more Navy Blue 47 116 60 Navy 63 L 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Navy Blue 49 120 62 Navy 66 LL 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Navy Blue 45 112 58 Navy 60 M 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Navy Blue 43 108 56 Navy 57 S 1 pc.

₹ 6,318.00

2 Piece(s) 6 Day(s) or more Gray 53 128 63 Silver 68 4L 1 pc.

₹ 6,318.00

2 Piece(s) 9 Day(s) or more Gray 55 132 63 Silver 68 5L 1 pc.

₹ 5,478.00

2 Piece(s) 7 Day(s) or more Gray 51 124 62 Silver 66 EL 1 pc.

₹ 5,322.00

2 Piece(s) 9 Day(s) or more Gray 47 116 60 Silver 63 L 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Gray 49 120 62 Silver 66 LL 1 pc.

₹ 5,322.00

2 Piece(s) 7 Day(s) or more Gray 45 112 58 Silver 60 M 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Gray 43 108 56 Silver 57 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester, 40% cotton
  • Pocket
    Metal fastener
  • Functionality
    Antibacterial, deodorizing
  • Material
    Diamond dobby
  • Quantity
    1 pc.

Product Description

· Cool clothes that workers will be proud to wear.
[Features]
· Made using a characteristic diamond dobby with a unique weave pattern.
· Series with a polished European style designed to charm the wearer.
· Print on back
· Decorative fastener
· Right chest pocket accent
· Decorative buttons
· Left sleeve pen holder
· Sewn logo
· Deodorizing and antibacterial tape (both sides / both shoulders)
· Decorative fastener

Part Number
52100-011-4L
52100-011-5L
52100-011-EL
52100-011-L
52100-011-LL
52100-011-M
52100-011-S
52100-036-4L
52100-036-5L
52100-036-EL
52100-036-L
52100-036-LL
52100-036-M
52100-036-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,318.00

2 Piece(s) 6 Day(s) or more Navy Blue 53 128 63 Navy 68 4L 1 pc.

₹ 6,318.00

2 Piece(s) 6 Day(s) or more Navy Blue 55 132 63 Navy 68 5L 1 pc.

₹ 5,478.00

2 Piece(s) 6 Day(s) or more Navy Blue 51 124 62 Navy 66 EL 1 pc.

₹ 5,322.00

2 Piece(s) 7 Day(s) or more Navy Blue 47 116 60 Navy 63 L 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Navy Blue 49 120 62 Navy 66 LL 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Navy Blue 45 112 58 Navy 60 M 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Navy Blue 43 108 56 Navy 57 S 1 pc.

₹ 6,318.00

2 Piece(s) 6 Day(s) or more Gray 53 128 63 Silver 68 4L 1 pc.

₹ 6,318.00

2 Piece(s) 9 Day(s) or more Gray 55 132 63 Silver 68 5L 1 pc.

₹ 5,478.00

2 Piece(s) 7 Day(s) or more Gray 51 124 62 Silver 66 EL 1 pc.

₹ 5,322.00

2 Piece(s) 9 Day(s) or more Gray 47 116 60 Silver 63 L 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Gray 49 120 62 Silver 66 LL 1 pc.

₹ 5,322.00

2 Piece(s) 7 Day(s) or more Gray 45 112 58 Silver 60 M 1 pc.

₹ 5,322.00

2 Piece(s) 6 Day(s) or more Gray 43 108 56 Silver 57 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1