(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Jichodo Long Pants, 52001

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,056.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
52001-044-L
52001-044-LL
52001-044-M
52001-044-S
52001-141-L
52001-141-LL
52001-141-M
52001-141-S
52001-142-L
52001-142-LL
52001-142-M
52001-142-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 65 84 to 94 Silver camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 66 94 to 104 Silver camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 64 76 to 84 Silver camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 63 68 to 76 Silver camouflage S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black camouflage S 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% polyester, 10% polyurethane
  • Functionality
    Antibacterial, deodorizing, stretch, sweat-absorbing and quick-drying
  • Material
    Stretch cotton sheeting
  • Quantity
    1 pc.

Product Description

COMPRESSION STANDARD INNER
[Features]
· Sweat-absorbing and quick-drying finish × functional cutting.
· Lasting dry feeling with a sweat-absorbing and quick-drying inner layer.
· [Sweat-absorbing and quick-drying] Quickly absorbs and disperses perspiration to maintain a feeling of comfort.
· [Stretch] Supports the movement of the body with a stretch material. Flexes to match the movement and lines of the body.
· [Deodorizing & antibacterial (DEO+ tape)] Reduces the unpleasant odors from contact with compounds with offensive odors in living spaces such as ammonia and also controls the generation of odors by suppressing the proliferation of bacterial.

Part Number
52001-044-L
52001-044-LL
52001-044-M
52001-044-S
52001-141-L
52001-141-LL
52001-141-M
52001-141-S
52001-142-L
52001-142-LL
52001-142-M
52001-142-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 65 84 to 94 Silver camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 66 94 to 104 Silver camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 64 76 to 84 Silver camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 63 68 to 76 Silver camouflage S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black camouflage S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1