(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
51900-036-4L |
51900-036-5L |
51900-036-EL |
51900-036-L |
51900-036-LL |
51900-036-M |
51900-036-S |
51900-044-4L |
51900-044-5L |
51900-044-EL |
51900-044-L |
51900-044-LL |
51900-044-M |
51900-044-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,738.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 53 | 128 | 63 | Silver | 68 | 4L | 1 pc. | ||
₹ 6,738.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 55 | 132 | 63 | Silver | 68 | 5L | 1 pc. | ||
₹ 5,820.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 51 | 124 | 62 | Silver | 66 | EL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 47 | 116 | 60 | Silver | 63 | L | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 49 | 120 | 62 | Silver | 66 | LL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 45 | 112 | 58 | Silver | 60 | M | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 43 | 108 | 56 | Silver | 57 | S | 1 pc. | ||
₹ 6,738.00 |
2 Piece(s) | 6 Day(s) or more | Black | 53 | 128 | 63 | Black | 68 | 4L | 1 pc. | ||
₹ 6,738.00 |
2 Piece(s) | 9 Day(s) or more | Black | 55 | 132 | 63 | Black | 68 | 5L | 1 pc. | ||
₹ 5,820.00 |
2 Piece(s) | 7 Day(s) or more | Black | 51 | 124 | 62 | Black | 66 | EL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 47 | 116 | 60 | Black | 63 | L | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 49 | 120 | 62 | Black | 66 | LL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 45 | 112 | 58 | Black | 60 | M | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 43 | 108 | 56 | Black | 57 | S | 1 pc. |
Stylish workwear that adds "flavor" when you want to dress up a little.
[Features]
· Series featuring sharp designs with an edge and a sense of presence.
· The fabric has the right amount of volume, and irregular weave pattern features 100% cotton random cords.
· Name on back
· Decorative buttons
· Deodorizing and antibacterial tape (both sides / both shoulders)
· Mesh back
· Left sleeve pen holder
· Left chest pocket with fastener
· Jawin logo embroidering
Part Number |
---|
51900-036-4L |
51900-036-5L |
51900-036-EL |
51900-036-L |
51900-036-LL |
51900-036-M |
51900-036-S |
51900-044-4L |
51900-044-5L |
51900-044-EL |
51900-044-L |
51900-044-LL |
51900-044-M |
51900-044-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,738.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 53 | 128 | 63 | Silver | 68 | 4L | 1 pc. | ||
₹ 6,738.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 55 | 132 | 63 | Silver | 68 | 5L | 1 pc. | ||
₹ 5,820.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 51 | 124 | 62 | Silver | 66 | EL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 47 | 116 | 60 | Silver | 63 | L | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 49 | 120 | 62 | Silver | 66 | LL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 45 | 112 | 58 | Silver | 60 | M | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Gray | 43 | 108 | 56 | Silver | 57 | S | 1 pc. | ||
₹ 6,738.00 |
2 Piece(s) | 6 Day(s) or more | Black | 53 | 128 | 63 | Black | 68 | 4L | 1 pc. | ||
₹ 6,738.00 |
2 Piece(s) | 9 Day(s) or more | Black | 55 | 132 | 63 | Black | 68 | 5L | 1 pc. | ||
₹ 5,820.00 |
2 Piece(s) | 7 Day(s) or more | Black | 51 | 124 | 62 | Black | 66 | EL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 47 | 116 | 60 | Black | 63 | L | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 49 | 120 | 62 | Black | 66 | LL | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 45 | 112 | 58 | Black | 60 | M | 1 pc. | ||
₹ 5,664.00 |
2 Piece(s) | 6 Day(s) or more | Black | 43 | 108 | 56 | Black | 57 | S | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy