(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Pleated Cargo Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,545.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51202-011-70
51202-011-73
51202-011-76
51202-011-79
51202-011-82
51202-011-85
51202-011-88
51202-011-91
51202-011-96
51202-011-101
51202-011-106
51202-036-70
51202-036-73
51202-036-76
51202-036-79
51202-036-82
51202-036-85
51202-036-88
51202-036-91
51202-036-96
51202-036-101
51202-036-106
51202-039-70
51202-039-73
51202-039-76
51202-039-79
51202-039-82
51202-039-85
51202-039-88
51202-039-91
51202-039-96
51202-039-101
51202-039-106
51202-131-70
51202-131-73
51202-131-76
51202-131-79
51202-131-82
51202-131-85
51202-131-88
51202-131-91
51202-131-96
51202-131-101
51202-131-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Quantity

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 70 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 73 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 79 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 82 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 85 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 91 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 96 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 101 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 106 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 70 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 73 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 76 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 79 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 82 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 85 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 88 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 91 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 96 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 101 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 106 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 70 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 73 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 76 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 79 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 82 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 85 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 88 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 91 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 96 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 101 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 106 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 70 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 73 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 76 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 79 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 82 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 85 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 88 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 91 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 96 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 101 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 106 Chic black 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Material
    Shadow strip twill
  • Quantity
    1 pc.

Product Description

Functional type of workwear with massive potential.
[Features]
· Made using a shadow stripe twill material, the look of the surface changes depending on the viewing angle and the way the light hits it.
· Carabiner loop
· Sewn logo

Part Number
51202-011-70
51202-011-73
51202-011-76
51202-011-79
51202-011-82
51202-011-85
51202-011-88
51202-011-91
51202-011-96
51202-011-101
51202-011-106
51202-036-70
51202-036-73
51202-036-76
51202-036-79
51202-036-82
51202-036-85
51202-036-88
51202-036-91
51202-036-96
51202-036-101
51202-036-106
51202-039-70
51202-039-73
51202-039-76
51202-039-79
51202-039-82
51202-039-85
51202-039-88
51202-039-91
51202-039-96
51202-039-101
51202-039-106
51202-131-70
51202-131-73
51202-131-76
51202-131-79
51202-131-82
51202-131-85
51202-131-88
51202-131-91
51202-131-96
51202-131-101
51202-131-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Quantity

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 70 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 73 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 76 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 79 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 82 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 85 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 91 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 96 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 101 Navy 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Navy Blue 106 Navy 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 70 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 73 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 76 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 79 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 82 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 85 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Gray 88 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 91 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 96 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 101 Silver 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Gray 106 Silver 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 70 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 73 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 76 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 79 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 82 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 85 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Green 88 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 91 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 96 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 101 Earth green 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Green 106 Earth green 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 70 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 73 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 76 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 79 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 82 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 85 Chic black 1 pc.

₹ 4,545.00

2 Piece(s) 10 Day(s) or more Black 88 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 91 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 96 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 101 Chic black 1 pc.

₹ 4,700.00

2 Piece(s) 10 Day(s) or more Black 106 Chic black 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon