(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Waterproof Winter Half Coat (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,161.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48463-011-4L
48463-011-5L
48463-011-6L
48463-011-EL
48463-011-L
48463-011-LL
48463-011-M
48463-012-4L
48463-012-5L
48463-012-6L
48463-012-EL
48463-012-L
48463-012-LL
48463-012-M
48463-044-4L
48463-044-5L
48463-044-6L
48463-044-EL
48463-044-L
48463-044-LL
48463-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 82 4L 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 82 5L 1 pc.

₹ 8,073.00

2 Piece(s) 19 Day(s) or more Navy Blue 66 161 64 Navy 84 6L 1 pc.

₹ 6,318.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 80 EL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 76 L 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 78 LL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 74 M 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Green 62 147 64 Green 82 4L 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Green 64 153 64 Green 82 5L 1 pc.

₹ 8,073.00

2 Piece(s) 19 Day(s) or more Green 66 161 64 Green 84 6L 1 pc.

₹ 6,318.00

2 Piece(s) 10 Day(s) or more Green 60 141 62 Green 80 EL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Green 56 129 59 Green 76 L 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Green 58 135 60 Green 78 LL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Green 54 125 58 Green 74 M 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Black 62 147 64 Black 82 4L 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Black 64 153 64 Black 82 5L 1 pc.

₹ 8,073.00

2 Piece(s) 19 Day(s) or more Black 66 161 64 Black 84 6L 1 pc.

₹ 6,318.00

2 Piece(s) 10 Day(s) or more Black 60 141 62 Black 80 EL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Black 56 129 59 Black 76 L 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Black 58 135 60 Black 78 LL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Black 54 125 58 Black 74 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 100 g of quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    Taffeta
  • Quantity
    1 pc.

Product Description

Lightweight, waterproof, winter wear with water resistance to 2,000 mm + sealed seams.
[Features]
· Waterproof and cold resistant with low-volume insulation at a reasonable price.
· Double-layer fly front
· Pocket for storing a mobile phone
· Cuff adjuster
· Inner pocket
· Name on back
· Sealed seams

Part Number
48463-011-4L
48463-011-5L
48463-011-6L
48463-011-EL
48463-011-L
48463-011-LL
48463-011-M
48463-012-4L
48463-012-5L
48463-012-6L
48463-012-EL
48463-012-L
48463-012-LL
48463-012-M
48463-044-4L
48463-044-5L
48463-044-6L
48463-044-EL
48463-044-L
48463-044-LL
48463-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 82 4L 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 82 5L 1 pc.

₹ 8,073.00

2 Piece(s) 19 Day(s) or more Navy Blue 66 161 64 Navy 84 6L 1 pc.

₹ 6,318.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 80 EL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 76 L 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 78 LL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 74 M 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Green 62 147 64 Green 82 4L 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Green 64 153 64 Green 82 5L 1 pc.

₹ 8,073.00

2 Piece(s) 19 Day(s) or more Green 66 161 64 Green 84 6L 1 pc.

₹ 6,318.00

2 Piece(s) 10 Day(s) or more Green 60 141 62 Green 80 EL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Green 56 129 59 Green 76 L 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Green 58 135 60 Green 78 LL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Green 54 125 58 Green 74 M 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Black 62 147 64 Black 82 4L 1 pc.

₹ 7,329.00

2 Piece(s) 10 Day(s) or more Black 64 153 64 Black 82 5L 1 pc.

₹ 8,073.00

2 Piece(s) 19 Day(s) or more Black 66 161 64 Black 84 6L 1 pc.

₹ 6,318.00

2 Piece(s) 10 Day(s) or more Black 60 141 62 Black 80 EL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Black 56 129 59 Black 76 L 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Black 58 135 60 Black 78 LL 1 pc.

₹ 6,161.00

2 Piece(s) 10 Day(s) or more Black 54 125 58 Black 74 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1