(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jichodo Waterproof Winter Pants, 48461

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,642.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48461-011-4L
48461-011-5L
48461-011-6L
48461-011-EL
48461-011-L
48461-011-LL
48461-011-M
48461-012-4L
48461-012-5L
48461-012-6L
48461-012-EL
48461-012-L
48461-012-LL
48461-012-M
48461-044-4L
48461-044-5L
48461-044-6L
48461-044-EL
48461-044-L
48461-044-LL
48461-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Navy Blue 119 to 135 Navy 6L 1 pc.

₹ 3,799.00

2 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Green 105 to 117 Green 4L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Green 112 to 128 Green 5L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Green 119 to 135 Green 6L 1 pc.

₹ 3,799.00

2 Piece(s) 10 Day(s) or more Green 98 to 110 Green EL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Green 80 to 88 Green L 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Green 88 to 98 Green LL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Green 74 to 80 Green M 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Black 105 to 117 Black 4L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Black 112 to 128 Black 5L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Black 119 to 135 Black 6L 1 pc.

₹ 3,799.00

2 Piece(s) 10 Day(s) or more Black 98 to 110 Black EL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Black 80 to 88 Black L 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Black 88 to 98 Black LL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Black 74 to 80 Black M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Functionality
    Water-repellent finish
  • Material
    Taffeta
  • Quantity
    1 pc.

Product Description

Lightweight, waterproof, winter wear with water resistance to 2,000 mm + sealed seams.
[Features]
· Waterproof and cold resistant with low-volume insulation at a reasonable price.
· Sealed seams
· Hem adjuster

Part Number
48461-011-4L
48461-011-5L
48461-011-6L
48461-011-EL
48461-011-L
48461-011-LL
48461-011-M
48461-012-4L
48461-012-5L
48461-012-6L
48461-012-EL
48461-012-L
48461-012-LL
48461-012-M
48461-044-4L
48461-044-5L
48461-044-6L
48461-044-EL
48461-044-L
48461-044-LL
48461-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Navy Blue 119 to 135 Navy 6L 1 pc.

₹ 3,799.00

2 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Green 105 to 117 Green 4L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Green 112 to 128 Green 5L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Green 119 to 135 Green 6L 1 pc.

₹ 3,799.00

2 Piece(s) 10 Day(s) or more Green 98 to 110 Green EL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Green 80 to 88 Green L 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Green 88 to 98 Green LL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Green 74 to 80 Green M 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Black 105 to 117 Black 4L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Black 112 to 128 Black 5L 1 pc.

₹ 4,311.00

2 Piece(s) 10 Day(s) or more Black 119 to 135 Black 6L 1 pc.

₹ 3,799.00

2 Piece(s) 10 Day(s) or more Black 98 to 110 Black EL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Black 80 to 88 Black L 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Black 88 to 98 Black LL 1 pc.

₹ 3,642.00

2 Piece(s) 10 Day(s) or more Black 74 to 80 Black M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1