(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold weather blouson 48450 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,224.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48450-011-5L
48450-011-EL
48450-011-L
48450-011-LL
48450-011-M
48450-117-4L
48450-117-5L
48450-117-EL
48450-117-L
48450-117-LL
48450-117-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray 62 147 64 Ash 75 4L 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray 64 153 64 Ash 75 5L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Gray 60 141 62 Ash 73 EL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 56 129 59 Ash 70 L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 58 135 60 Ash 73 LL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 54 125 58 Ash 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 120 g of quilted insulation
  • Pocket
    Metal fastener
  • Functionality
    Holds a field notebook
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

Wrapped in a warm faux fur collar. Stylish and lightweight winter wear.
[Features]
· Faux fur collar specification (removable)
· Name on back
· Pocket for storing a mobile phone
· Buttons with original design
· Lined torso
· Fastener slider that is easy to grasp
· Inner pocket
· Left sleeve pen holder
· Piping (left sleeve pen holder)
· Elbow pleats
· Sewn logo (right chest)
· Sewn logo (bands/loops)

Part Number
48450-011-5L
48450-011-EL
48450-011-L
48450-011-LL
48450-011-M
48450-117-4L
48450-117-5L
48450-117-EL
48450-117-L
48450-117-LL
48450-117-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray 62 147 64 Ash 75 4L 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray 64 153 64 Ash 75 5L 1 pc.

₹ 6,380.00

2 Piece(s) 10 Day(s) or more Gray 60 141 62 Ash 73 EL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 56 129 59 Ash 70 L 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 58 135 60 Ash 73 LL 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 54 125 58 Ash 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1