(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JICHODO, Waterproof, Cold-Condition, Blouson Jacket (With Adjustable Collar) 48430

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,205.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48430-005-4L
48430-005-5L
48430-005-EL
48430-005-L
48430-005-LL
48430-005-M
48430-011-4L
48430-011-5L
48430-011-EL
48430-011-L
48430-011-LL
48430-011-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 62 147 64 Blue 75 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 64 153 64 Blue 75 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Blue 60 141 62 Blue 73 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 56 129 59 Blue 70 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 58 135 60 Blue 73 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 54 125 58 Blue 67 M 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, removable hood
  • Material
    Mini oxford
  • Quantity
    1 pc.

Product Description

A simple design for a feeling of luxury that you will never get tired of.
[Features]
· Waterproof coating material with an outdoor aesthetic.
· The refreshingly simple design is also charming.
· Fleece collar specification
· Lined torso
· Functional pocket on left sleeve (pen holder)
· Front waterproof placket specification
· Sewn logo
· Inner pocket
· Cuff adjuster
· Covered side pockets
· Lining seams finished, sealed seams

Part Number
48430-005-4L
48430-005-5L
48430-005-EL
48430-005-L
48430-005-LL
48430-005-M
48430-011-4L
48430-011-5L
48430-011-EL
48430-011-L
48430-011-LL
48430-011-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 62 147 64 Blue 75 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 64 153 64 Blue 75 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Blue 60 141 62 Blue 73 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 56 129 59 Blue 70 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 58 135 60 Blue 73 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 54 125 58 Blue 67 M 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1