(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eco-Friendly Anti-Static Winter Coat (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,121.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48413-011-4L
48413-011-5L
48413-011-EL
48413-011-L
48413-011-LL
48413-011-M
48413-062-4L
48413-062-5L
48413-062-EL
48413-062-L
48413-062-LL
48413-062-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 9,259.64

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Green 62 147 64 Smoke green 88 4L 1 pc.

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Green 64 153 64 Smoke green 88 5L 1 pc.

₹ 9,259.64

1 Piece(s) 10 Day(s) or more Green 60 141 62 Smoke green 88 EL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Green 56 129 59 Smoke green 84 L 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Green 58 135 60 Smoke green 86 LL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Green 54 125 58 Smoke green 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Fabric: 100% polyester, Lining: anti-static taffeta / 120 g of quilted anti-static insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    ECOPET twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Eco-friendly and cold-resistant with safety measures: anti-static + reflective tape .
[Features]
· Introducing new anti-static cold-resistant wear for the winter in the multi-function triple value series.
· The reflective tape further increases nighttime visibility.
· Dependable support for safe work.
· Hood adjuster
· Jersey collar specification
· Torso lining (quilted design)
· Functional pocket on left sleeve (pen holder)
· Inner pocket
· Cuff adjuster
· Reflective tape
· Pocket for storing a mobile phone
· Fly front with hidden dot buttons
· Buttons with original design
· Eco-mark
· Hem waterproofing flap specification

Part Number
48413-011-4L
48413-011-5L
48413-011-EL
48413-011-L
48413-011-LL
48413-011-M
48413-062-4L
48413-062-5L
48413-062-EL
48413-062-L
48413-062-LL
48413-062-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 9,259.64

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Green 62 147 64 Smoke green 88 4L 1 pc.

₹ 10,901.73

1 Piece(s) 10 Day(s) or more Green 64 153 64 Smoke green 88 5L 1 pc.

₹ 9,259.64

1 Piece(s) 10 Day(s) or more Green 60 141 62 Smoke green 88 EL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Green 56 129 59 Smoke green 84 L 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Green 58 135 60 Smoke green 86 LL 1 pc.

₹ 9,121.67

1 Piece(s) 10 Day(s) or more Green 54 125 58 Smoke green 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1