(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eco-Friendly Waterproof Winter Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,569.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48381-011-4L
48381-011-5L
48381-011-EL
48381-011-L
48381-011-LL
48381-011-M
48381-012-4L
48381-012-5L
48381-012-EL
48381-012-L
48381-012-LL
48381-012-M
48381-035-4L
48381-035-5L
48381-035-EL
48381-035-L
48381-035-LL
48381-035-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Green 105 to 117 Green 4L 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Green 112 to 128 Green 5L 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Green 98 to 110 Green EL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Green 80 to 88 Green L 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Green 88 to 98 Green LL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Green 74 to 80 Green M 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Violet 105 to 117 Wine 4L 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Violet 112 to 128 Wine 5L 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Violet 98 to 110 Wine EL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Violet 80 to 88 Wine L 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Violet 88 to 98 Wine LL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Violet 74 to 80 Wine M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: dimpled mesh / 100 g of Thinsulate ultra quilted insulation, Lining lower half: polyester taffeta / 70 g of Thinsulate taffeta quilted insulation
  • Inseam(cm)
    76
  • Functionality
    Durable water-repellent finish and moisture-permeable waterproofing
  • Material
    ECOPET Silmond taffeta
  • Quantity
    1 pc.

Product Description

Hybrid eco-friendly, waterproof and cold resistant with water resistance to 10,000 mm and using Thinsulate Ultra.
[Features]
· Uses Thinsulate Ultra for the insulation.
· Eco-friendly, waterproof and cold resistant for staying warm while being lightweight.
· Decorative buttons
· Sewn logo
· Lining seams finished, sealed seams
· Eco-mark
· Teng double dot buttons
· High-waisted back
· Hem with FREEMAGIC
· Lined above the knee
· Hem waterproofing flap specification

Part Number
48381-011-4L
48381-011-5L
48381-011-EL
48381-011-L
48381-011-LL
48381-011-M
48381-012-4L
48381-012-5L
48381-012-EL
48381-012-L
48381-012-LL
48381-012-M
48381-035-4L
48381-035-5L
48381-035-EL
48381-035-L
48381-035-LL
48381-035-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Green 105 to 117 Green 4L 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Green 112 to 128 Green 5L 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Green 98 to 110 Green EL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Green 80 to 88 Green L 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Green 88 to 98 Green LL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Green 74 to 80 Green M 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Violet 105 to 117 Wine 4L 1 pc.

₹ 10,240.07

1 Piece(s) 10 Day(s) or more Violet 112 to 128 Wine 5L 1 pc.

₹ 8,707.80

1 Piece(s) 10 Day(s) or more Violet 98 to 110 Wine EL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Violet 80 to 88 Wine L 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Violet 88 to 98 Wine LL 1 pc.

₹ 8,569.84

1 Piece(s) 10 Day(s) or more Violet 74 to 80 Wine M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1