(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold protection coat (with hood) 48353 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,163.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48353-011-4L
48353-011-5L
48353-011-EL
48353-011-L
48353-011-LL
48353-011-M
48353-039-4L
48353-039-5L
48353-039-EL
48353-039-L
48353-039-LL
48353-039-M
48353-117-4L
48353-117-5L
48353-117-EL
48353-117-L
48353-117-LL
48353-117-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Green 62 147 64 Earth green 88 4L 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Green 64 153 64 Earth green 88 5L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 60 141 62 Earth green 88 EL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Green 56 129 59 Earth green 84 L 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Green 58 135 60 Earth green 86 LL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Green 54 125 58 Earth green 82 M 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Ash 88 4L 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Ash 88 5L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Ash 88 EL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Ash 84 L 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Ash 86 LL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Ash 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: nylon taffeta / 100 g of Thermo-Core quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

High-tech warm gear in the pursuit of warmth.
[Features]
· "Bi-warm thermo-core", which has double the heat-retention of polyester insulation, is used as the insulation.
· An invisible layer of air from foam particles for even more powerful warmth.
· Fleece collar specification
· Reflective tape used for the collar cord
· Mesh back (printed design)
· Name on back
· Double-layer neckband specification
· Double-layer fly front
· Rivets with an exclusive design
· Pocket for storing a mobile phone
· Pocket with gusset
· Sewn logo
· Functional pocket on left sleeve (pen holder)
· Elbow pleats
· Inner pocket
· Buttons with original design
· Cuff adjuster

Part Number
48353-011-4L
48353-011-5L
48353-011-EL
48353-011-L
48353-011-LL
48353-011-M
48353-039-4L
48353-039-5L
48353-039-EL
48353-039-L
48353-039-LL
48353-039-M
48353-117-4L
48353-117-5L
48353-117-EL
48353-117-L
48353-117-LL
48353-117-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Green 62 147 64 Earth green 88 4L 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Green 64 153 64 Earth green 88 5L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Green 60 141 62 Earth green 88 EL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Green 56 129 59 Earth green 84 L 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Green 58 135 60 Earth green 86 LL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Green 54 125 58 Earth green 82 M 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Ash 88 4L 1 pc.

₹ 8,543.05

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Ash 88 5L 1 pc.

₹ 7,301.44

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Ash 88 EL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Ash 84 L 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Ash 86 LL 1 pc.

₹ 7,163.47

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Ash 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1