(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold weather blouson (with hood) 48350 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,976.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48350-011-4L
48350-011-5L
48350-011-EL
48350-011-L
48350-011-LL
48350-011-M
48350-039-4L
48350-039-5L
48350-039-EL
48350-039-L
48350-039-LL
48350-039-M
48350-117-4L
48350-117-5L
48350-117-EL
48350-117-L
48350-117-LL
48350-117-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 62 147 64 Earth green 75 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 64 153 64 Earth green 75 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 60 141 62 Earth green 73 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 56 129 59 Earth green 70 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 58 135 60 Earth green 73 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 54 125 58 Earth green 67 M 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Ash 75 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Ash 75 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Ash 73 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Ash 70 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Ash 73 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Ash 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: nylon taffeta / 100 g of Thermo-Core quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

High-tech warm gear in the pursuit of warmth.
[Features]
· "Bi-warm thermo-core", which has double the heat-retention of polyester insulation, is used as the insulation.
· An invisible layer of air from foam particles for even more powerful warmth.
· Fleece collar specification
· Reflective tape used for the collar cord
· Mesh back (printed design)
· Name on back
· Double-layer neckband specification
· Double-layer fly front
· Rivets with an exclusive design
· Pocket for storing a mobile phone
· Pocket with gusset
· Sewn logo
· Functional pocket on left sleeve (pen holder)
· Elbow pleats
· Inner pocket
· Buttons with original design
· Cuff adjuster

Part Number
48350-011-4L
48350-011-5L
48350-011-EL
48350-011-L
48350-011-LL
48350-011-M
48350-039-4L
48350-039-5L
48350-039-EL
48350-039-L
48350-039-LL
48350-039-M
48350-117-4L
48350-117-5L
48350-117-EL
48350-117-L
48350-117-LL
48350-117-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 62 147 64 Earth green 75 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 64 153 64 Earth green 75 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 60 141 62 Earth green 73 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 56 129 59 Earth green 70 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 58 135 60 Earth green 73 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 54 125 58 Earth green 67 M 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Ash 75 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Ash 75 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Ash 73 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Ash 70 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Ash 73 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Ash 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon