(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold weather jacket 48330 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,489.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48330-011-4L
48330-011-5L
48330-011-EL
48330-011-L
48330-011-LL
48330-011-M
48330-011-S
48330-035-4L
48330-035-5L
48330-035-EL
48330-035-L
48330-035-LL
48330-035-M
48330-035-S
48330-036-4L
48330-036-5L
48330-036-EL
48330-036-L
48330-036-LL
48330-036-M
48330-036-S
48330-044-4L
48330-044-5L
48330-044-EL
48330-044-L
48330-044-LL
48330-044-M
48330-044-S
48330-070-4L
48330-070-5L
48330-070-EL
48330-070-L
48330-070-LL
48330-070-M
48330-070-S
48330-080-4L
48330-080-5L
48330-080-EL
48330-080-L
48330-080-LL
48330-080-M
48330-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 121 57 Navy 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Violet 62 147 64 Wine 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Violet 64 153 64 Wine 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Violet 60 141 62 Wine 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 56 129 59 Wine 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 58 135 60 Wine 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 54 125 58 Wine 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 52 121 57 Wine 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Gray 62 147 64 Silver 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Gray 64 153 64 Silver 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Gray 60 141 62 Silver 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 56 129 59 Silver 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 58 135 60 Silver 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 54 125 58 Silver 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 52 121 57 Silver 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Black 62 147 64 Black 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Black 64 153 64 Black 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Black 60 141 62 Black 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 56 129 59 Black 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 58 135 60 Black 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 54 125 58 Black 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 52 121 57 Black 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Yellow 62 147 64 Mustard 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Yellow 64 153 64 Mustard 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Yellow 60 141 62 Mustard 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 56 129 59 Mustard 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 58 135 60 Mustard 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 54 125 58 Mustard 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 52 121 57 Mustard 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Blue 62 147 64 Royal blue 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Blue 64 153 64 Royal blue 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Blue 60 141 62 Royal blue 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 56 129 59 Royal blue 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 58 135 60 Royal blue 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 54 125 58 Royal blue 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 52 121 57 Royal blue 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Water-repellent finish and holds a field notebook
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

Reflective piping for increased visibility at night. Ultra-lightweight and soft feel.
[Features]
· A focus on an ultra-lightweight and soft feel in order to be able to sustain quick footwork at any time.
· In addition, improved safety with reflective piping to increase visibility at night.
· Fleece collar specification
· Original slider
· Left sleeve pen holder
· Interior pocket (with a pocket for a mobile phone)
· Cuff adjuster
· Decorative buttons
· Name on back
· Lined torso (embossed taffeta)
· Reflective piping

Part Number
48330-011-4L
48330-011-5L
48330-011-EL
48330-011-L
48330-011-LL
48330-011-M
48330-011-S
48330-035-4L
48330-035-5L
48330-035-EL
48330-035-L
48330-035-LL
48330-035-M
48330-035-S
48330-036-4L
48330-036-5L
48330-036-EL
48330-036-L
48330-036-LL
48330-036-M
48330-036-S
48330-044-4L
48330-044-5L
48330-044-EL
48330-044-L
48330-044-LL
48330-044-M
48330-044-S
48330-070-4L
48330-070-5L
48330-070-EL
48330-070-L
48330-070-LL
48330-070-M
48330-070-S
48330-080-4L
48330-080-5L
48330-080-EL
48330-080-L
48330-080-LL
48330-080-M
48330-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 121 57 Navy 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Violet 62 147 64 Wine 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Violet 64 153 64 Wine 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Violet 60 141 62 Wine 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 56 129 59 Wine 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 58 135 60 Wine 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 54 125 58 Wine 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Violet 52 121 57 Wine 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Gray 62 147 64 Silver 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Gray 64 153 64 Silver 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Gray 60 141 62 Silver 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 56 129 59 Silver 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 58 135 60 Silver 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 54 125 58 Silver 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Gray 52 121 57 Silver 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Black 62 147 64 Black 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Black 64 153 64 Black 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Black 60 141 62 Black 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 56 129 59 Black 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 58 135 60 Black 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 54 125 58 Black 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Black 52 121 57 Black 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Yellow 62 147 64 Mustard 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Yellow 64 153 64 Mustard 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Yellow 60 141 62 Mustard 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 56 129 59 Mustard 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 58 135 60 Mustard 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 54 125 58 Mustard 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Yellow 52 121 57 Mustard 64 S 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Blue 62 147 64 Royal blue 75 4L 1 pc.

₹ 7,718.00

2 Piece(s) 10 Day(s) or more Blue 64 153 64 Royal blue 75 5L 1 pc.

₹ 6,644.00

2 Piece(s) 10 Day(s) or more Blue 60 141 62 Royal blue 73 EL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 56 129 59 Royal blue 70 L 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 58 135 60 Royal blue 73 LL 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 54 125 58 Royal blue 67 M 1 pc.

₹ 6,489.00

2 Piece(s) 10 Day(s) or more Blue 52 121 57 Royal blue 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon