(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jichodo Waterproof Winter Pants, 48231

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,618.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48231-011-4L
48231-011-5L
48231-011-EL
48231-011-L
48231-011-LL
48231-011-M
48231-012-4L
48231-012-5L
48231-012-EL
48231-012-L
48231-012-LL
48231-012-M
48231-113-4L
48231-113-5L
48231-113-EL
48231-113-L
48231-113-LL
48231-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Green 105 to 117 Green 4L 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Green 112 to 128 Green 5L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Green 98 to 110 Green EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 80 to 88 Green L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 88 to 98 Green LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 74 to 80 Green M 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Brown 105 to 117 Brick 4L 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Brown 112 to 128 Brick 5L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Brown 98 to 110 Brick EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Brown 80 to 88 Brick L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Brown 88 to 98 Brick LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Brown 74 to 80 Brick M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: raised polyester tricot mesh / 100 g of Thinsulate high-loft insulation quilting, Lining lower half: nylon taffeta / 80 g of Thinsulate high-loft quilted insulation
  • Inseam(cm)
    76
  • Functionality
    Durable water-repellent finish and moisture-permeable waterproofing
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

"Moisture-permeable waterproof winter wear" for conquering the winter.
[Features]
· "Thinsulate High Loft" used for the insulation.
· The highest grade of winter wear with a durable water repellent coating and sealed seams, in addition to a high degree of water repellent properties and breathability.
· Sewn logo
· Buttons with original design
· Torso lining with sewn logo
· Lining seams finished, sealed seams
· Lined above the knee
· Teng double dot buttons
· Hem waterproofing flap specification
· Hem adjuster

Part Number
48231-011-4L
48231-011-5L
48231-011-EL
48231-011-L
48231-011-LL
48231-011-M
48231-012-4L
48231-012-5L
48231-012-EL
48231-012-L
48231-012-LL
48231-012-M
48231-113-4L
48231-113-5L
48231-113-EL
48231-113-L
48231-113-LL
48231-113-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Navy Blue 105 to 117 Navy 4L 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 88 Navy L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Navy Blue 88 to 98 Navy LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Green 105 to 117 Green 4L 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Green 112 to 128 Green 5L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Green 98 to 110 Green EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 80 to 88 Green L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 88 to 98 Green LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Green 74 to 80 Green M 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Brown 105 to 117 Brick 4L 1 pc.

₹ 9,094.89

1 Piece(s) 10 Day(s) or more Brown 112 to 128 Brick 5L 1 pc.

₹ 7,756.84

1 Piece(s) 10 Day(s) or more Brown 98 to 110 Brick EL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Brown 80 to 88 Brick L 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Brown 88 to 98 Brick LL 1 pc.

₹ 7,618.87

1 Piece(s) 10 Day(s) or more Brown 74 to 80 Brick M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1