(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

JICHODO, Waterproof, Cold-Condition, Blouson Jacket (With Adjustable Collar) 48160

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,887.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48160-011-4L
48160-011-5L
48160-011-EL
48160-011-L
48160-011-LL
48160-011-M
48160-012-4L
48160-012-5L
48160-012-EL
48160-012-L
48160-012-LL
48160-012-M
48160-048-4L
48160-048-5L
48160-048-EL
48160-048-L
48160-048-LL
48160-048-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 7,025.53

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 7,025.53

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Charcoal gray 75 4L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Charcoal gray 75 5L 1 pc.

₹ 7,025.53

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Charcoal gray 73 EL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Charcoal gray 70 L 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Charcoal gray 73 LL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Charcoal gray 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester dimpled mesh / spunbond / 120 g of quilted insulation
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, holds a field notebook and removable hood (fastener)
  • Material
    Silpearl taffeta
  • Quantity
    1 pc.

Product Description

The essence of waterproof and lightweight winter wear.
[Features]
· Hood adjuster
· Lined torso
· Fleece collar specification
· Double-layer neckband specification
· Fastener slider that is easy to grasp
· Sewn logo
· Pocket for storing a mobile phone
· Inner pocket
· Functional pocket on left sleeve (pen holder)
· Elbow pleats
· Buttons with original design
· Cuff adjuster
· Lining seams finished, sealed seams

Part Number
48160-011-4L
48160-011-5L
48160-011-EL
48160-011-L
48160-011-LL
48160-011-M
48160-012-4L
48160-012-5L
48160-012-EL
48160-012-L
48160-012-LL
48160-012-M
48160-048-4L
48160-048-5L
48160-048-EL
48160-048-L
48160-048-LL
48160-048-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 7,025.53

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 7,025.53

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Gray 62 147 64 Charcoal gray 75 4L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Gray 64 153 64 Charcoal gray 75 5L 1 pc.

₹ 7,025.53

1 Piece(s) 10 Day(s) or more Gray 60 141 62 Charcoal gray 73 EL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Gray 56 129 59 Charcoal gray 70 L 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Gray 58 135 60 Charcoal gray 73 LL 1 pc.

₹ 6,887.56

1 Piece(s) 10 Day(s) or more Gray 54 125 58 Charcoal gray 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1