(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly Winter Blouson (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,528.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48140-011-4L
48140-011-5L
48140-011-EL
48140-011-L
48140-011-LL
48140-011-M
48140-011-S
48140-039-4L
48140-039-5L
48140-039-EL
48140-039-L
48140-039-LL
48140-039-M
48140-039-S
48140-072-4L
48140-072-5L
48140-072-EL
48140-072-L
48140-072-LL
48140-072-M
48140-072-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 52 121 57 Navy 65 S 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 62 147 64 Earth green 75 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 64 153 64 Earth green 75 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Green 60 141 62 Earth green 73 EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 56 129 59 Earth green 70 L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 58 135 60 Earth green 73 LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 54 125 58 Earth green 67 M 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 52 121 57 Earth green 65 S 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 62 147 64 Mist green 75 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 64 153 64 Mist green 75 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Green 60 141 62 Mist green 73 EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 56 129 59 Mist green 70 L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 58 135 60 Mist green 73 LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 54 125 58 Mist green 67 M 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 52 121 57 Mist green 65 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot / 120 g of quilted recycled insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    ECOPET twill
  • Quantity
    1 pc.

Product Description

Eco-friendly cold-weather protection for supporting active work.
[Features]
· Lined torso
· Fleece collar specification
· Pocket for storing a mobile phone
· Contrast-color chest pocket
· Elbow pleats
· Inner pocket
· Action pleats
· Inside cuff jersey specification

Part Number
48140-011-4L
48140-011-5L
48140-011-EL
48140-011-L
48140-011-LL
48140-011-M
48140-011-S
48140-039-4L
48140-039-5L
48140-039-EL
48140-039-L
48140-039-LL
48140-039-M
48140-039-S
48140-072-4L
48140-072-5L
48140-072-EL
48140-072-L
48140-072-LL
48140-072-M
48140-072-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Navy Blue 52 121 57 Navy 65 S 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 62 147 64 Earth green 75 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 64 153 64 Earth green 75 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Green 60 141 62 Earth green 73 EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 56 129 59 Earth green 70 L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 58 135 60 Earth green 73 LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 54 125 58 Earth green 67 M 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 52 121 57 Earth green 65 S 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 62 147 64 Mist green 75 4L 1 pc.

₹ 7,783.62

1 Piece(s) 10 Day(s) or more Green 64 153 64 Mist green 75 5L 1 pc.

₹ 6,666.56

1 Piece(s) 10 Day(s) or more Green 60 141 62 Mist green 73 EL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 56 129 59 Mist green 70 L 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 58 135 60 Mist green 73 LL 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 54 125 58 Mist green 67 M 1 pc.

₹ 6,528.60

1 Piece(s) 10 Day(s) or more Green 52 121 57 Mist green 65 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1