(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Winter Coat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 48073-011-S

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot / 120 g of quilted insulation
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    121
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    80
  • Size
    S
  • Functionality
    Water-repellent finish and holds a field notebook
  • Material
    Gabardine
  • Quantity
    1 pc.
Part Number
48073-011-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot / 120 g of quilted insulation
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    121
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Garment length(cm)
    80
  • Size
    S
  • Functionality
    Water-repellent finish and holds a field notebook
  • Material
    Gabardine
  • Quantity
    1 pc.

Product Description

An item of clothing with a workman-like charm.
[Features]
· Faux fur collar specification (removable)
· Wing Arm (an exclusive specification by Jichodo)
· Inner pocket
· Chest pocket (with system flap)(Jichodo exclusive specification)
· Pocket for storing a mobile phone
· Hem waterproofing flap specification
· Jersey specification inside cuffs (tight cuff type)

Specifications of 48073-011-S

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot / 120 g of quilted insulation
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    121
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    80
  • Size
    S
  • Functionality
    Water-repellent finish and holds a field notebook
  • Material
    Gabardine
  • Quantity
    1 pc.
Part Number
48073-011-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1