(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double Liner Waterproof Winter Coat (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,487.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48053-022-4L
48053-022-5L
48053-022-EL
48053-022-L
48053-022-LL
48053-022-M
48053-030-4L
48053-030-5L
48053-030-EL
48053-030-L
48053-030-LL
48053-030-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Pocket Color Details Garment length
(cm)
Size Quantity

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Green 62 147 66 Plastic zipper Teal green 88 4L 1 pc.

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Green - - - - Teal green - 5L 1 pc.

₹ 10,625.82

1 Piece(s) 10 Day(s) or more Green 60 141 64 Plastic zipper Teal green 88 EL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Green 56 129 62 Plastic zipper Teal green 84 L 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Green 58 135 62 Plastic zipper Teal green 86 LL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Green 54 125 60 Plastic zipper Teal green 82 M 1 pc.

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Blue 62 147 66 Plastic zipper Dark blue 88 4L 1 pc.

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Blue - - - - Dark blue - 5L 1 pc.

₹ 10,625.82

1 Piece(s) 10 Day(s) or more Blue 60 141 64 Plastic zipper Dark blue 88 EL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Blue 56 129 62 Plastic zipper Dark blue 84 L 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Blue 58 135 62 Plastic zipper Dark blue 86 LL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Blue 54 125 60 Plastic zipper Dark blue 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 40 g of quilted Thinsulate insulation, Fabric: raised polyester tricot, lining: polyester satin / 50 g of quilted insulation
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, holds a field notebook and removable hood (fastener)
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

For regulating warmth and lightness with a double liner. Equipped with waterproofing and breathability.
[Features]
· The highly functional insulation called "Thinsulate" achieves outstanding warmth, and the temperature can also be adjusted with the "double liner".
· Equipped with waterproofing and breathability. Ideal for work in the rain and snow.
· Hood adjuster
· Double liner (Jichodo exclusive specification)
· Fastener slider that is easy to grasp
· Functional pocket on left sleeve (pen holder)
· Front waterproof placket specification
· Inner pocket
· Right chest pocket with fastener
· Sewn logo
· Cuff adjuster
· Buttons with original design
· Lining seams finished, sealed seams
· Hem waterproofing flap specification

Part Number
48053-022-4L
48053-022-5L
48053-022-EL
48053-022-L
48053-022-LL
48053-022-M
48053-030-4L
48053-030-5L
48053-030-EL
48053-030-L
48053-030-LL
48053-030-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Pocket Color Details Garment length
(cm)
Size Quantity

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Green 62 147 66 Plastic zipper Teal green 88 4L 1 pc.

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Green - - - - Teal green - 5L 1 pc.

₹ 10,625.82

1 Piece(s) 10 Day(s) or more Green 60 141 64 Plastic zipper Teal green 88 EL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Green 56 129 62 Plastic zipper Teal green 84 L 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Green 58 135 62 Plastic zipper Teal green 86 LL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Green 54 125 60 Plastic zipper Teal green 82 M 1 pc.

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Blue 62 147 66 Plastic zipper Dark blue 88 4L 1 pc.

₹ 12,529.09

1 Piece(s) 10 Day(s) or more Blue - - - - Dark blue - 5L 1 pc.

₹ 10,625.82

1 Piece(s) 10 Day(s) or more Blue 60 141 64 Plastic zipper Dark blue 88 EL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Blue 56 129 62 Plastic zipper Dark blue 84 L 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Blue 58 135 62 Plastic zipper Dark blue 86 LL 1 pc.

₹ 10,487.85

1 Piece(s) 10 Day(s) or more Blue 54 125 60 Plastic zipper Dark blue 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1