(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Liner Winter Blouson (With Hood) (48010-012-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,473.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48010-011-4L
48010-011-EL
48010-011-L
48010-011-LL
48010-011-M
48010-012-4L
48010-012-EL
48010-012-L
48010-012-LL
48010-062-4L
48010-062-EL
48010-062-L
48010-062-LL
48010-062-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 10,115.51

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 66 Navy 75 4L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 64 Navy 73 EL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 62 Navy 70 L 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 62 Navy 73 LL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 60 Navy 67 M 1 pc.

₹ 10,115.51

1 Piece(s) 10 Day(s) or more Green 62 147 66 Green 75 4L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Green 60 141 64 Green 73 EL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 56 129 62 Green 70 L 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 58 135 62 Green 73 LL 1 pc.

₹ 10,115.51

1 Piece(s) 10 Day(s) or more Green 62 147 66 Smoke green 75 4L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Green 60 141 64 Smoke green 73 EL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 56 129 62 Smoke green 70 L 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 58 135 62 Smoke green 73 LL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 54 125 60 Smoke green 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% nylon, Lining: polyester taffeta / 50 g of quilted insulation, Fabric: raised polyester tricot, liner: aluminum mesh / 50 g of quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Durable water-repellent finish, holds a field notebook and removable hood
  • Material
    Nylon twill
  • Quantity
    1 pc.

Product Description

Most powerful heat-retaining effect thanks to the aluminum metal sheet.
[Features]
· Made using an "aluminum metal sheet" that is light and warm and will not let heat escape outside your clothing, it has the same effect as a thermos.
· High-performance winter wear with excellent water-repellent and oil-repellent functionality.
· Removable hood
· Double liner (cannot be worn as vest)(Jichodo exclusive)
· Lined torso (removable)
· Sewn logo
· Fastener slider that is easy to grasp
· Elbow pleats
· Inner pocket
· Slanted pockets
· Warming side pockets
· Shirring used on cuffs
· Buttons with original design

Part Number
48010-011-4L
48010-011-EL
48010-011-L
48010-011-LL
48010-011-M
48010-012-4L
48010-012-EL
48010-012-L
48010-012-LL
48010-062-4L
48010-062-EL
48010-062-L
48010-062-LL
48010-062-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 10,115.51

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 66 Navy 75 4L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 64 Navy 73 EL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 62 Navy 70 L 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 62 Navy 73 LL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 60 Navy 67 M 1 pc.

₹ 10,115.51

1 Piece(s) 10 Day(s) or more Green 62 147 66 Green 75 4L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Green 60 141 64 Green 73 EL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 56 129 62 Green 70 L 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 58 135 62 Green 73 LL 1 pc.

₹ 10,115.51

1 Piece(s) 10 Day(s) or more Green 62 147 66 Smoke green 75 4L 1 pc.

₹ 8,611.36

1 Piece(s) 10 Day(s) or more Green 60 141 64 Smoke green 73 EL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 56 129 62 Smoke green 70 L 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 58 135 62 Smoke green 73 LL 1 pc.

₹ 8,473.40

1 Piece(s) 10 Day(s) or more Green 54 125 60 Smoke green 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon