(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly 5 Value Short-Sleeve Smock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,202.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47835-011-4L
47835-011-5L
47835-011-EL
47835-011-L
47835-011-LL
47835-011-M
47835-011-S
47835-036-4L
47835-036-5L
47835-036-EL
47835-036-L
47835-036-LL
47835-036-M
47835-036-S
47835-062-4L
47835-062-5L
47835-062-EL
47835-062-L
47835-062-LL
47835-062-M
47835-062-S
47835-080-4L
47835-080-5L
47835-080-EL
47835-080-L
47835-080-LL
47835-080-M
47835-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 129 26 Navy 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 137 26 Navy 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 121 25 Navy 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 110 24 Navy 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 114 25 Navy 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 40 105 23 Navy 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 38 102 22 Navy 64 S 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Gray 48 129 26 Silver 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Gray 50 137 26 Silver 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Gray 46 121 25 Silver 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 42 110 24 Silver 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 44 114 25 Silver 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 40 105 23 Silver 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 38 102 22 Silver 64 S 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 48 129 26 Smoke green 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 50 137 26 Smoke green 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Green 46 121 25 Smoke green 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 42 110 24 Smoke green 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 44 114 25 Smoke green 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 40 105 23 Smoke green 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 38 102 22 Smoke green 64 S 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 48 129 26 Royal blue 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 50 137 26 Royal blue 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Blue 46 121 25 Royal blue 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 42 110 24 Royal blue 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 44 114 25 Royal blue 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 40 105 23 Royal blue 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 38 102 22 Royal blue 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Uniecolo tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Multi-function matching uniforms suitable for any needs.
[Features]
· Eco-friendly material with a quick-drying sweat-absorbing finish and the addition of stretch.
· Uniform suitable for a variety of needs, using the Wing Arm II for eliminating the pulling around the arms while working.
· Left sleeve pen holder
· Name on back
· Eco-mark
· Sewn logo
· Double side pockets on right
· Fly front specification

Part Number
47835-011-4L
47835-011-5L
47835-011-EL
47835-011-L
47835-011-LL
47835-011-M
47835-011-S
47835-036-4L
47835-036-5L
47835-036-EL
47835-036-L
47835-036-LL
47835-036-M
47835-036-S
47835-062-4L
47835-062-5L
47835-062-EL
47835-062-L
47835-062-LL
47835-062-M
47835-062-S
47835-080-4L
47835-080-5L
47835-080-EL
47835-080-L
47835-080-LL
47835-080-M
47835-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 129 26 Navy 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 137 26 Navy 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 121 25 Navy 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 110 24 Navy 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 114 25 Navy 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 40 105 23 Navy 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Navy Blue 38 102 22 Navy 64 S 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Gray 48 129 26 Silver 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Gray 50 137 26 Silver 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Gray 46 121 25 Silver 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 42 110 24 Silver 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 44 114 25 Silver 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 40 105 23 Silver 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Gray 38 102 22 Silver 64 S 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 48 129 26 Smoke green 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 50 137 26 Smoke green 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Green 46 121 25 Smoke green 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 42 110 24 Smoke green 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 44 114 25 Smoke green 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 40 105 23 Smoke green 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Green 38 102 22 Smoke green 64 S 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 48 129 26 Royal blue 69 4L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 50 137 26 Royal blue 70 5L 1 pc.

₹ 4,359.00

2 Piece(s) 10 Day(s) or more Blue 46 121 25 Royal blue 69 EL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 42 110 24 Royal blue 68 L 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 44 114 25 Royal blue 69 LL 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 40 105 23 Royal blue 66 M 1 pc.

₹ 4,202.00

2 Piece(s) 10 Day(s) or more Blue 38 102 22 Royal blue 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1