(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Eco-Friendly 5 Value Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,751.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47814-011-4L
47814-011-5L
47814-011-EL
47814-011-L
47814-011-LL
47814-011-M
47814-011-S
47814-036-4L
47814-036-5L
47814-036-EL
47814-036-L
47814-036-LL
47814-036-M
47814-036-S
47814-062-4L
47814-062-5L
47814-062-EL
47814-062-L
47814-062-LL
47814-062-M
47814-062-S
47814-080-4L
47814-080-5L
47814-080-EL
47814-080-L
47814-080-LL
47814-080-M
47814-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Silver 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Silver 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Silver 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Silver 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Silver 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Silver 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Silver 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Smoke green 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Smoke green 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Smoke green 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Smoke green 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Smoke green 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Smoke green 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Smoke green 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Royal blue 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Royal blue 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Royal blue 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Royal blue 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Royal blue 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Royal blue 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Royal blue 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Pocket
    Plastic zipper
  • Functionality
    Stretch, quick-dry sweat-absorbing
  • Material
    Uniecolo tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Multi-function matching uniforms suitable for any needs.
[Features]
· Eco-friendly material with a quick-drying sweat-absorbing finish and the addition of stretch.
· Uniform suitable for a variety of needs, using the Wing Arm II for eliminating the pulling around the arms while working.
· Pocket for storing a mobile phone
· Buttons with original design
· Left sleeve pen holder
· Name on back
· Wing Arm II
· Eco-mark
· Sewn logo

Part Number
47814-011-4L
47814-011-5L
47814-011-EL
47814-011-L
47814-011-LL
47814-011-M
47814-011-S
47814-036-4L
47814-036-5L
47814-036-EL
47814-036-L
47814-036-LL
47814-036-M
47814-036-S
47814-062-4L
47814-062-5L
47814-062-EL
47814-062-L
47814-062-LL
47814-062-M
47814-062-S
47814-080-4L
47814-080-5L
47814-080-EL
47814-080-L
47814-080-LL
47814-080-M
47814-080-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Silver 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Silver 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Silver 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Silver 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Silver 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Silver 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Silver 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Smoke green 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Smoke green 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Smoke green 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Smoke green 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Smoke green 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Smoke green 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Smoke green 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 55 126 27 Royal blue 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Blue 57 130 27 Royal blue 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Blue 53 122 26 Royal blue 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 49 114 25 Royal blue 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 51 118 26 Royal blue 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 47 110 24 Royal blue 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Blue 45 106 23 Royal blue 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1