(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cooling Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,249.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47704-011-4L
47704-011-5L
47704-011-EL
47704-011-L
47704-011-LL
47704-011-M
47704-011-S
47704-025-4L
47704-025-5L
47704-025-EL
47704-025-L
47704-025-LL
47704-025-M
47704-025-S
47704-036-4L
47704-036-5L
47704-036-EL
47704-036-L
47704-036-LL
47704-036-M
47704-036-S
47704-104-4L
47704-104-5L
47704-104-EL
47704-104-L
47704-104-LL
47704-104-M
47704-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 71 S 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Light blue 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Light blue 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Light blue 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Light blue 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Light blue 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Light blue 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Light blue 71 S 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Silver 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Silver 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Silver 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Silver 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Silver 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Silver 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Silver 71 S 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Spray green 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Spray green 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Spray green 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Spray green 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Spray green 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Spray green 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Spray green 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Pocket
    Metal fastener
  • Functionality
    Cooling performance fabric, easy care
  • Material
    Azec cloth
  • Quantity
    1 pc.

Product Description

[Features]
Long-sleeve shirt that lets wind through and doesn't trap heat.

Part Number
47704-011-4L
47704-011-5L
47704-011-EL
47704-011-L
47704-011-LL
47704-011-M
47704-011-S
47704-025-4L
47704-025-5L
47704-025-EL
47704-025-L
47704-025-LL
47704-025-M
47704-025-S
47704-036-4L
47704-036-5L
47704-036-EL
47704-036-L
47704-036-LL
47704-036-M
47704-036-S
47704-104-4L
47704-104-5L
47704-104-EL
47704-104-L
47704-104-LL
47704-104-M
47704-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 71 S 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Light blue 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Light blue 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Light blue 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Light blue 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Light blue 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Light blue 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Light blue 71 S 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Silver 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Silver 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Silver 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Silver 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Silver 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Silver 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Silver 71 S 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Spray green 80 4L 1 pc.

₹ 5,026.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Spray green 81 5L 1 pc.

₹ 4,405.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Spray green 78 EL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Spray green 75 L 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Spray green 78 LL 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Spray green 73 M 1 pc.

₹ 4,249.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Spray green 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1