(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cooling Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,555.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
47700-011-4L
47700-011-5L
47700-011-EL
47700-011-L
47700-011-LL
47700-011-M
47700-011-S
47700-025-4L
47700-025-5L
47700-025-EL
47700-025-L
47700-025-LL
47700-025-M
47700-025-S
47700-036-4L
47700-036-5L
47700-036-EL
47700-036-L
47700-036-LL
47700-036-M
47700-036-S
47700-104-4L
47700-104-5L
47700-104-EL
47700-104-L
47700-104-LL
47700-104-M
47700-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 S 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 6,598.00

2 Piece(s) 12 Day(s) or more Green 57 132 60 Spray green 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 12 Day(s) or more Green 61 140 60 Spray green 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 12 Day(s) or more Green 55 128 59 Spray green 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 51 120 57 Spray green 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 53 124 59 Spray green 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 49 116 55 Spray green 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 47 112 53 Spray green 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    60% polyester / 40% cotton
  • Pocket
    Metal fastener
  • Functionality
    Cooling performance fabric, easy care
  • Material
    Azec cloth
  • Quantity
    1 pc.

Product Description

[Features]
· Action pleats mesh
· Contrast stitching
· Pocket for storing a mobile phone

Part Number
47700-011-4L
47700-011-5L
47700-011-EL
47700-011-L
47700-011-LL
47700-011-M
47700-011-S
47700-025-4L
47700-025-5L
47700-025-EL
47700-025-L
47700-025-LL
47700-025-M
47700-025-S
47700-036-4L
47700-036-5L
47700-036-EL
47700-036-L
47700-036-LL
47700-036-M
47700-036-S
47700-104-4L
47700-104-5L
47700-104-EL
47700-104-L
47700-104-LL
47700-104-M
47700-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 S 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 6,598.00

2 Piece(s) 12 Day(s) or more Green 57 132 60 Spray green 70 4L 1 pc.

₹ 6,598.00

2 Piece(s) 12 Day(s) or more Green 61 140 60 Spray green 72 5L 1 pc.

₹ 5,711.00

2 Piece(s) 12 Day(s) or more Green 55 128 59 Spray green 70 EL 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 51 120 57 Spray green 66 L 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 53 124 59 Spray green 68 LL 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 49 116 55 Spray green 64 M 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 47 112 53 Spray green 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1