(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eco-Friendly Anti-Static Long-Sleeve Smock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,478.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46825-025-4L
46825-025-5L
46825-025-EL
46825-025-L
46825-025-LL
46825-025-M
46825-025-S
46825-083-4L
46825-083-5L
46825-083-L
46825-083-M
46825-083-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Blue 126 Light blue 69 4L 1 pc.

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Blue 134 Light blue 70 5L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 119 Light blue 69 EL 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 107 Light blue 68 L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 112 Light blue 69 LL 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 103 Light blue 66 M 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 99 Light blue 64 S 1 pc.

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Violet 126 Lavender 69 4L 1 pc.

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Violet 134 Lavender 70 5L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Violet 107 Lavender 68 L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Violet 103 Lavender 66 M 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Violet 99 Lavender 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    70% polyester / 30% cotton
  • Material
    ECOPET oxford
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Ideal highly functional matching uniforms for the manufacturing industry and building maintenance.
[Features]
Matching uniforms perfect for the manufacturing industry and building maintenance.
· The fresh, sleek silhouette gives a good impression, and the color variations and piping are based on pastels for a clean look.

Part Number
46825-025-4L
46825-025-5L
46825-025-EL
46825-025-L
46825-025-LL
46825-025-M
46825-025-S
46825-083-4L
46825-083-5L
46825-083-L
46825-083-M
46825-083-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Blue 126 Light blue 69 4L 1 pc.

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Blue 134 Light blue 70 5L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 119 Light blue 69 EL 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 107 Light blue 68 L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 112 Light blue 69 LL 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 103 Light blue 66 M 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Blue 99 Light blue 64 S 1 pc.

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Violet 126 Lavender 69 4L 1 pc.

₹ 6,504.00

2 Piece(s) 10 Day(s) or more Violet 134 Lavender 70 5L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Violet 107 Lavender 68 L 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Violet 103 Lavender 66 M 1 pc.

₹ 5,478.00

2 Piece(s) 10 Day(s) or more Violet 99 Lavender 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1