(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly Short-Sleeve Polo Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,550.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46624-005-3L
46624-005-4L
46624-005-5L
46624-005-L
46624-005-LL
46624-005-M
46624-005-S
46624-005-SS
46624-011-3L
46624-011-4L
46624-011-5L
46624-011-L
46624-011-LL
46624-011-M
46624-011-S
46624-011-SS
46624-016-3L
46624-016-4L
46624-016-5L
46624-016-L
46624-016-LL
46624-016-M
46624-016-S
46624-016-SS
46624-037-3L
46624-037-4L
46624-037-5L
46624-037-L
46624-037-LL
46624-037-M
46624-037-S
46624-037-SS
46624-045-3L
46624-045-4L
46624-045-5L
46624-045-L
46624-045-LL
46624-045-M
46624-045-S
46624-045-SS
46624-055-3L
46624-055-4L
46624-055-5L
46624-055-L
46624-055-LL
46624-055-M
46624-055-S
46624-055-SS
46624-073-3L
46624-073-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Blue 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 56 130 27 Blue 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 59 140 27 Blue 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 50 112 24 Blue 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 52 118 25 Blue 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Blue 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 46 100 22 Blue 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 44 94 21 Blue 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 26 Navy 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 130 27 Navy 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Navy Blue 59 140 27 Navy 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 112 24 Navy 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 118 25 Navy 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 23 Navy 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 100 22 Navy 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 94 21 Navy 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Light blue 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 56 130 27 Light blue 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 59 140 27 Light blue 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 50 112 24 Light blue 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 52 118 25 Light blue 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Light blue 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 46 100 22 Light blue 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 44 94 21 Light blue 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more White 54 124 26 White 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more White 56 130 27 White 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more White 59 140 27 White 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 50 112 24 White 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 52 118 25 White 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 48 106 23 White 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 46 100 22 White 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 44 94 21 White 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Yellow 54 124 26 Yellow 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Yellow 56 130 27 Yellow 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Yellow 59 140 27 Yellow 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 50 112 24 Yellow 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 52 118 25 Yellow 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 48 106 23 Yellow 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 46 100 22 Yellow 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 44 94 21 Yellow 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Green 54 124 26 Mint green 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Green 56 130 27 Mint green 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Green 59 140 27 Mint green 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 50 112 24 Mint green 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 52 118 25 Mint green 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 48 106 23 Mint green 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 46 100 22 Mint green 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 44 94 21 Mint green 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Red 54 124 26 Pink 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Red 56 130 27 Pink 78 4L 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester / 50% cotton (fabric: 100% polyester, lining: 100% cotton)
  • Material
    Lining: cotton pique fabric
  • Quantity
    1 pc.

Product Description

[Features]
Short-sleeved polo shirt with cotton lining material that combines moderate firmness and stiffness of polyester with gentle feel of cotton.

Part Number
46624-005-3L
46624-005-4L
46624-005-5L
46624-005-L
46624-005-LL
46624-005-M
46624-005-S
46624-005-SS
46624-011-3L
46624-011-4L
46624-011-5L
46624-011-L
46624-011-LL
46624-011-M
46624-011-S
46624-011-SS
46624-016-3L
46624-016-4L
46624-016-5L
46624-016-L
46624-016-LL
46624-016-M
46624-016-S
46624-016-SS
46624-037-3L
46624-037-4L
46624-037-5L
46624-037-L
46624-037-LL
46624-037-M
46624-037-S
46624-037-SS
46624-045-3L
46624-045-4L
46624-045-5L
46624-045-L
46624-045-LL
46624-045-M
46624-045-S
46624-045-SS
46624-055-3L
46624-055-4L
46624-055-5L
46624-055-L
46624-055-LL
46624-055-M
46624-055-S
46624-055-SS
46624-073-3L
46624-073-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Blue 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 56 130 27 Blue 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 59 140 27 Blue 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 50 112 24 Blue 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 52 118 25 Blue 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Blue 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 46 100 22 Blue 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 44 94 21 Blue 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 26 Navy 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 130 27 Navy 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Navy Blue 59 140 27 Navy 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 112 24 Navy 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 118 25 Navy 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 23 Navy 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 100 22 Navy 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 94 21 Navy 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Blue 54 124 26 Light blue 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 56 130 27 Light blue 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Blue 59 140 27 Light blue 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 50 112 24 Light blue 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 52 118 25 Light blue 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Light blue 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 46 100 22 Light blue 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Blue 44 94 21 Light blue 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more White 54 124 26 White 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more White 56 130 27 White 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more White 59 140 27 White 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 50 112 24 White 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 52 118 25 White 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 48 106 23 White 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 46 100 22 White 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more White 44 94 21 White 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Yellow 54 124 26 Yellow 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Yellow 56 130 27 Yellow 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Yellow 59 140 27 Yellow 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 50 112 24 Yellow 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 52 118 25 Yellow 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 48 106 23 Yellow 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 46 100 22 Yellow 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Yellow 44 94 21 Yellow 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Green 54 124 26 Mint green 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Green 56 130 27 Mint green 78 4L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Green 59 140 27 Mint green 80 5L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 50 112 24 Mint green 72 L 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 52 118 25 Mint green 74 LL 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 48 106 23 Mint green 70 M 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 46 100 22 Mint green 68 S 1 pc.

₹ 3,550.00

2 Piece(s) 10 Day(s) or more Green 44 94 21 Mint green 66 SS 1 pc.

₹ 3,705.00

2 Piece(s) 10 Day(s) or more Red 54 124 26 Pink 76 3L 1 pc.

₹ 4,186.00

2 Piece(s) 10 Day(s) or more Red 56 130 27 Pink 78 4L 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>