(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco-Friendly Short-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,374.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46510-011-4L
46510-011-5L
46510-011-EL
46510-011-L
46510-011-LL
46510-011-M
46510-011-S
46510-080-4L
46510-080-5L
46510-080-EL
46510-080-L
46510-080-LL
46510-080-M
46510-080-S
46510-104-4L
46510-104-5L
46510-104-EL
46510-104-L
46510-104-LL
46510-104-M
46510-104-S
46510-105-4L
46510-105-5L
46510-105-EL
46510-105-L
46510-105-LL
46510-105-M
46510-105-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 S 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Royal blue 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Royal blue 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Royal blue 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Royal blue 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Royal blue 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Royal blue 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Royal blue 62 S 1 pc.

₹ 5,182.00

2 Piece(s) 12 Day(s) or more Green 57 132 26 Spray green 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 12 Day(s) or more Green 61 140 26 Spray green 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 12 Day(s) or more Green 55 128 25 Spray green 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 51 120 24 Spray green 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 53 124 25 Spray green 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 49 116 23 Spray green 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 47 112 22 Spray green 62 S 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Soft blue 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Soft blue 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Soft blue 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Soft blue 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Soft blue 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Soft blue 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Soft blue 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% polyester / 10% cotton
  • Pocket
    Plastic zipper
  • Material
    Recycled tropical
  • Quantity
    1 pc.

Product Description

Dependable support for comfortable work with cooling materials with the feel of linen
[Features]
· Elegant and sharp lines to encourage the sensitivity of the workers.
· Eliminates bothersome stickiness with outstanding breathability and quick-drying properties.
· Mesh back
· Triple stitching
· Piping design
· Pocket for storing a mobile phone
· Action pleats
· Inner pocket
· Buttons with original design

Part Number
46510-011-4L
46510-011-5L
46510-011-EL
46510-011-L
46510-011-LL
46510-011-M
46510-011-S
46510-080-4L
46510-080-5L
46510-080-EL
46510-080-L
46510-080-LL
46510-080-M
46510-080-S
46510-104-4L
46510-104-5L
46510-104-EL
46510-104-L
46510-104-LL
46510-104-M
46510-104-S
46510-105-4L
46510-105-5L
46510-105-EL
46510-105-L
46510-105-LL
46510-105-M
46510-105-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 S 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Royal blue 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Royal blue 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Royal blue 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Royal blue 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Royal blue 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Royal blue 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Royal blue 62 S 1 pc.

₹ 5,182.00

2 Piece(s) 12 Day(s) or more Green 57 132 26 Spray green 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 12 Day(s) or more Green 61 140 26 Spray green 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 12 Day(s) or more Green 55 128 25 Spray green 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 51 120 24 Spray green 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 53 124 25 Spray green 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 49 116 23 Spray green 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 12 Day(s) or more Green 47 112 22 Spray green 62 S 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Soft blue 70 4L 1 pc.

₹ 5,182.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Soft blue 72 5L 1 pc.

₹ 4,529.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Soft blue 70 EL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Soft blue 66 L 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Soft blue 68 LL 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Soft blue 64 M 1 pc.

₹ 4,374.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Soft blue 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon