(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short Sleeve Blouson Jacket (for Spring and Summer / Dark Blue, Green, Blue / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,410.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46310-011-4L
46310-011-5L
46310-011-EL
46310-011-L
46310-011-LL
46310-011-M
46310-011-S
46310-039-4L
46310-039-5L
46310-039-EL
46310-039-L
46310-039-LL
46310-039-M
46310-039-S
46310-072-4L
46310-072-5L
46310-072-EL
46310-072-L
46310-072-LL
46310-072-M
46310-072-S
46310-108-4L
46310-108-5L
46310-108-EL
46310-108-L
46310-108-LL
46310-108-M
46310-108-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 S 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 S 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Mist green 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Mist green 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Mist green 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Mist green 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Mist green 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Mist green 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Mist green 62 S 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Silver sky 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Silver sky 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Silver sky 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Silver sky 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Silver sky 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Silver sky 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Silver sky 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 60%, polyester 40%
  • Pocket
    Metal fastener
  • Functionality
    Antibacterial, deodorizing and odor-resistant
  • Material
    SARAH-TOP soft cloth (raw materials processed)
  • Quantity
    1 pc.

Product Description

Meticulous pursuit of the highest level of comfort.
[Features]
· "SARAH-TOP" made using high-quality cotton.
· Elegant drape and soft texture that you cannot get from other materials.
· Outstanding comfort unchanged by washing that you will recognize once you put it on.
· Mesh back
· Triple stitching
· Functional pocket on left sleeve (pen holder)
· Action pleats
· Original slider
· Pocket for storing a mobile phone
· Sewn logo
· Decorative buttons

Part Number
46310-011-4L
46310-011-5L
46310-011-EL
46310-011-L
46310-011-LL
46310-011-M
46310-011-S
46310-039-4L
46310-039-5L
46310-039-EL
46310-039-L
46310-039-LL
46310-039-M
46310-039-S
46310-072-4L
46310-072-5L
46310-072-EL
46310-072-L
46310-072-LL
46310-072-M
46310-072-S
46310-108-4L
46310-108-5L
46310-108-EL
46310-108-L
46310-108-LL
46310-108-M
46310-108-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 62 S 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 62 S 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Mist green 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Mist green 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Mist green 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Mist green 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Mist green 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Mist green 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Mist green 62 S 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Blue 57 132 26 Silver sky 70 4L 1 pc.

₹ 7,624.00

2 Piece(s) 10 Day(s) or more Blue 61 140 26 Silver sky 72 5L 1 pc.

₹ 6,566.00

2 Piece(s) 10 Day(s) or more Blue 55 128 25 Silver sky 70 EL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 51 120 24 Silver sky 66 L 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 53 124 25 Silver sky 68 LL 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 49 116 23 Silver sky 64 M 1 pc.

₹ 6,410.00

2 Piece(s) 10 Day(s) or more Blue 47 112 22 Silver sky 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1