(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long Sleeve Shirt (for Spring and Summer / Dark Blue, Green, Blue / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,980.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46304-011-4L
46304-011-5L
46304-011-EL
46304-011-L
46304-011-LL
46304-011-M
46304-011-S
46304-039-4L
46304-039-5L
46304-039-EL
46304-039-L
46304-039-LL
46304-039-M
46304-039-S
46304-072-4L
46304-072-5L
46304-072-EL
46304-072-L
46304-072-LL
46304-072-M
46304-072-S
46304-108-4L
46304-108-5L
46304-108-EL
46304-108-L
46304-108-LL
46304-108-M
46304-108-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 77 S 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 77 S 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Mist green 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Mist green 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Mist green 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Mist green 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Mist green 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Mist green 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Mist green 77 S 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Silver sky 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Silver sky 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Silver sky 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Silver sky 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Silver sky 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Silver sky 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Silver sky 77 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 60%, polyester 40%
  • Pocket
    Metal fastener
  • Material
    SARAH-TOP soft cloth (raw materials processed)
  • Quantity
    1 pc.

Product Description

Meticulous pursuit of the highest level of comfort.
[Features]
· "SARAH-TOP" made using high-quality cotton.
· Elegant drape and soft texture that you cannot get from other materials.
· Outstanding comfort unchanged by washing that you will recognize once you put it on.
· Triple stitching
· Original slider
· Pocket for storing a mobile phone
· Sewn logo

Part Number
46304-011-4L
46304-011-5L
46304-011-EL
46304-011-L
46304-011-LL
46304-011-M
46304-011-S
46304-039-4L
46304-039-5L
46304-039-EL
46304-039-L
46304-039-LL
46304-039-M
46304-039-S
46304-072-4L
46304-072-5L
46304-072-EL
46304-072-L
46304-072-LL
46304-072-M
46304-072-S
46304-108-4L
46304-108-5L
46304-108-EL
46304-108-L
46304-108-LL
46304-108-M
46304-108-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 62.5 Navy 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 62.5 Navy 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 62.5 Navy 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 59.5 Navy 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 61.5 Navy 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 57.5 Navy 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 55.5 Navy 77 S 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 77 S 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Mist green 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Mist green 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Mist green 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Mist green 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Mist green 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Mist green 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Mist green 77 S 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Silver sky 88 4L 1 pc.

₹ 5,914.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Silver sky 88 5L 1 pc.

₹ 5,135.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Silver sky 85 EL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Silver sky 81 L 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Silver sky 83 LL 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Silver sky 79 M 1 pc.

₹ 4,980.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Silver sky 77 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1