(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Easy Care Long Sleeve Shirt (for Spring and Summer / Green, Gray, Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,789.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
46004-039-4L
46004-039-5L
46004-039-EL
46004-039-L
46004-039-LL
46004-039-M
46004-039-S
46004-050-4L
46004-050-5L
46004-050-EL
46004-050-L
46004-050-LL
46004-050-M
46004-050-S
46004-082-4L
46004-082-5L
46004-082-EL
46004-082-L
46004-082-LL
46004-082-M
46004-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 88 4L 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 88 5L 1 pc.

₹ 5,944.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 85 EL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 81 L 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 83 LL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 79 M 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 77 S 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Stone gray 88 4L 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Stone gray 88 5L 1 pc.

₹ 5,944.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Stone gray 85 EL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Stone gray 81 L 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Stone gray 83 LL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Stone gray 79 M 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Stone gray 77 S 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Mist blue 88 4L 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Mist blue 88 5L 1 pc.

₹ 5,944.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Mist blue 85 EL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Mist blue 81 L 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Mist blue 83 LL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Mist blue 79 M 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Mist blue 77 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% cotton / 50% polyester
  • Pocket
    Metal fastener
  • Functionality
    Easy care
  • Material
    VP Pulper tropical
  • Quantity
    1 pc.

Product Description

Refreshing feeling from the "Pulper" in times of the year when perspiration is a concern.
[Features]
· The breathability and excellent sweat-absorbing and quick-drying characteristics help to reduce the discomfort of stickiness and stuffiness. It also stays comfortable with the "VP treatment" because it will not lose its shape, even in the summer after many washings.
· Sewn logo
· Pocket for storing a mobile phone
· Buttons with original design
· Collar band paper included

Part Number
46004-039-4L
46004-039-5L
46004-039-EL
46004-039-L
46004-039-LL
46004-039-M
46004-039-S
46004-050-4L
46004-050-5L
46004-050-EL
46004-050-L
46004-050-LL
46004-050-M
46004-050-S
46004-082-4L
46004-082-5L
46004-082-EL
46004-082-L
46004-082-LL
46004-082-M
46004-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Green 55 126 62.5 Earth green 88 4L 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Green 57 130 62.5 Earth green 88 5L 1 pc.

₹ 5,944.00

2 Piece(s) 10 Day(s) or more Green 53 122 62.5 Earth green 85 EL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 49 114 59.5 Earth green 81 L 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 51 118 61.5 Earth green 83 LL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 47 110 57.5 Earth green 79 M 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Green 45 106 55.5 Earth green 77 S 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Gray 55 126 62.5 Stone gray 88 4L 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Gray 57 130 62.5 Stone gray 88 5L 1 pc.

₹ 5,944.00

2 Piece(s) 10 Day(s) or more Gray 53 122 62.5 Stone gray 85 EL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 49 114 59.5 Stone gray 81 L 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 51 118 61.5 Stone gray 83 LL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 47 110 57.5 Stone gray 79 M 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Gray 45 106 55.5 Stone gray 77 S 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Blue 55 126 62.5 Mist blue 88 4L 1 pc.

₹ 6,878.00

2 Piece(s) 10 Day(s) or more Blue 57 130 62.5 Mist blue 88 5L 1 pc.

₹ 5,944.00

2 Piece(s) 10 Day(s) or more Blue 53 122 62.5 Mist blue 85 EL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 49 114 59.5 Mist blue 81 L 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 51 118 61.5 Mist blue 83 LL 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 47 110 57.5 Mist blue 79 M 1 pc.

₹ 5,789.00

2 Piece(s) 10 Day(s) or more Blue 45 106 55.5 Mist blue 77 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1