(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Women's Anti-Static Cooling Long-Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,746.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
45305-026-4L
45305-026-5L
45305-026-EL
45305-026-L
45305-026-LL
45305-026-M
45305-026-S
45305-036-4L
45305-036-5L
45305-036-EL
45305-036-L
45305-036-LL
45305-036-M
45305-036-S
45305-073-4L
45305-073-5L
45305-073-EL
45305-073-L
45305-073-LL
45305-073-M
45305-073-S
45305-082-4L
45305-082-5L
45305-082-EL
45305-082-L
45305-082-LL
45305-082-M
45305-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 47 127 57 Light green 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 49 137 58 Light green 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Green 45 119 57 Light green 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 41 108 55 Light green 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 43 112 56 Light green 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 39 103 53 Light green 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 37 100 51 Light green 64 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Gray 47 127 57 Silver 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Gray 49 137 58 Silver 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Gray 45 119 57 Silver 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 41 108 55 Silver 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 43 112 56 Silver 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 39 103 53 Silver 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 37 100 51 Silver 64 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Red 47 127 57 Pink 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Red 49 137 58 Pink 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Red 45 119 57 Pink 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 41 108 55 Pink 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 43 112 56 Pink 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 39 103 53 Pink 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 37 100 51 Pink 64 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 47 127 57 Mist blue 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 49 137 58 Mist blue 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 45 119 57 Mist blue 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 41 108 55 Mist blue 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 43 112 56 Mist blue 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 39 103 53 Mist blue 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 37 100 51 Mist blue 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester / 40% cotton
  • Functionality
    Antibacterial, cooling performance fabric, easy care, odor-resistant
  • Material
    Azec cloth
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Matching series made using a high-tech material called "Azec" suitable for business casual settings.
[Features]
· Because it is made using a comfortable material called "Azec" suitable for indoor temperatures of 28°C, it maintains a light feel without getting sticky.
· The outstanding breathability reduces discomfort caused by perspiration.

Part Number
45305-026-4L
45305-026-5L
45305-026-EL
45305-026-L
45305-026-LL
45305-026-M
45305-026-S
45305-036-4L
45305-036-5L
45305-036-EL
45305-036-L
45305-036-LL
45305-036-M
45305-036-S
45305-073-4L
45305-073-5L
45305-073-EL
45305-073-L
45305-073-LL
45305-073-M
45305-073-S
45305-082-4L
45305-082-5L
45305-082-EL
45305-082-L
45305-082-LL
45305-082-M
45305-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 47 127 57 Light green 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Green 49 137 58 Light green 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Green 45 119 57 Light green 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 41 108 55 Light green 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 43 112 56 Light green 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 39 103 53 Light green 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Green 37 100 51 Light green 64 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Gray 47 127 57 Silver 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Gray 49 137 58 Silver 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Gray 45 119 57 Silver 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 41 108 55 Silver 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 43 112 56 Silver 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 39 103 53 Silver 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Gray 37 100 51 Silver 64 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Red 47 127 57 Pink 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Red 49 137 58 Pink 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Red 45 119 57 Pink 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 41 108 55 Pink 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 43 112 56 Pink 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 39 103 53 Pink 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Red 37 100 51 Pink 64 S 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 47 127 57 Mist blue 69 4L 1 pc.

₹ 5,634.00

2 Piece(s) 10 Day(s) or more Blue 49 137 58 Mist blue 71 5L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 45 119 57 Mist blue 69 EL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 41 108 55 Mist blue 68 L 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 43 112 56 Mist blue 69 LL 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 39 103 53 Mist blue 66 M 1 pc.

₹ 4,746.00

2 Piece(s) 10 Day(s) or more Blue 37 100 51 Mist blue 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1