(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Anti-Static Cooling Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,660.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
45300-026-4L
45300-026-5L
45300-026-EL
45300-026-L
45300-026-LL
45300-026-M
45300-026-S
45300-036-4L
45300-036-5L
45300-036-EL
45300-036-L
45300-036-LL
45300-036-M
45300-036-S
45300-082-4L
45300-082-5L
45300-082-EL
45300-082-L
45300-082-LL
45300-082-M
45300-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Green 54 126 61 Light green 71 4L 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Green 56 136 61 Light green 71 5L 1 pc.

₹ 6,815.00

2 Piece(s) 10 Day(s) or more Green 52 118 61 Light green 71 EL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 48 110 57 Light green 65 L 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 50 114 59 Light green 68 LL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 46 106 55 Light green 62 M 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 44 102 53 Light green 59 S 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Gray 54 126 61 Silver 71 4L 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Gray 56 136 61 Silver 71 5L 1 pc.

₹ 6,815.00

2 Piece(s) 10 Day(s) or more Gray 52 118 61 Silver 71 EL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 48 110 57 Silver 65 L 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 50 114 59 Silver 68 LL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 46 106 55 Silver 62 M 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 44 102 53 Silver 59 S 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Blue 54 126 61 Mist blue 71 4L 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Blue 56 136 61 Mist blue 71 5L 1 pc.

₹ 6,815.00

2 Piece(s) 10 Day(s) or more Blue 52 118 61 Mist blue 71 EL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 48 110 57 Mist blue 65 L 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 50 114 59 Mist blue 68 LL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 46 106 55 Mist blue 62 M 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 44 102 53 Mist blue 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester / 40% cotton
  • Pocket
    Plastic zipper
  • Functionality
    Antibacterial, cooling performance fabric, easy care, odor-resistant
  • Material
    Azec cloth
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Matching series made using a high-tech material called "Azec" suitable for business casual settings.
[Features]
· Because it is made using a comfortable material called "Azec" suitable for indoor temperatures of 28°C, it maintains a light feel without getting sticky.
· The outstanding breathability reduces discomfort caused by perspiration.
· Pocket for storing a mobile phone
· Wing Arm

Part Number
45300-026-4L
45300-026-5L
45300-026-EL
45300-026-L
45300-026-LL
45300-026-M
45300-026-S
45300-036-4L
45300-036-5L
45300-036-EL
45300-036-L
45300-036-LL
45300-036-M
45300-036-S
45300-082-4L
45300-082-5L
45300-082-EL
45300-082-L
45300-082-LL
45300-082-M
45300-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Green 54 126 61 Light green 71 4L 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Green 56 136 61 Light green 71 5L 1 pc.

₹ 6,815.00

2 Piece(s) 10 Day(s) or more Green 52 118 61 Light green 71 EL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 48 110 57 Light green 65 L 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 50 114 59 Light green 68 LL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 46 106 55 Light green 62 M 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Green 44 102 53 Light green 59 S 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Gray 54 126 61 Silver 71 4L 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Gray 56 136 61 Silver 71 5L 1 pc.

₹ 6,815.00

2 Piece(s) 10 Day(s) or more Gray 52 118 61 Silver 71 EL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 48 110 57 Silver 65 L 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 50 114 59 Silver 68 LL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 46 106 55 Silver 62 M 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Gray 44 102 53 Silver 59 S 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Blue 54 126 61 Mist blue 71 4L 1 pc.

₹ 7,919.00

2 Piece(s) 10 Day(s) or more Blue 56 136 61 Mist blue 71 5L 1 pc.

₹ 6,815.00

2 Piece(s) 10 Day(s) or more Blue 52 118 61 Mist blue 71 EL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 48 110 57 Mist blue 65 L 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 50 114 59 Mist blue 68 LL 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 46 106 55 Mist blue 62 M 1 pc.

₹ 6,660.00

2 Piece(s) 10 Day(s) or more Blue 44 102 53 Mist blue 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1