(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blouson Jacket (for Autumn and Winter / Green, Gray, Dark Blue / Anti-Static) (43900-039-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,286.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43900-039-4L
43900-039-5L
43900-039-EL
43900-039-L
43900-039-LL
43900-039-M
43900-039-S
43900-117-4L
43900-117-5L
43900-117-EL
43900-117-L
43900-117-LL
43900-117-M
43900-117-S
43900-118-4L
43900-118-5L
43900-118-EL
43900-118-L
43900-118-LL
43900-118-M
43900-118-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 6,441.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Ash 70 4L 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Ash 72 5L 1 pc.

₹ 6,441.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Ash 70 EL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Ash 66 L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Ash 68 LL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Ash 64 M 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Ash 62 S 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Prussian 70 4L 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Prussian 72 5L 1 pc.

₹ 6,441.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Prussian 70 EL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Prussian 66 L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Prussian 68 LL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Prussian 64 M 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Prussian 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% cotton / 50% polyester
  • Material
    CRIMS TOP soft twill (mercerized)
  • Quantity
    1 pc.

Product Description

[Features]
· Piping with a logo
· Name on back
· Mesh back (printed design)
· Original slider
· Sewn logo
· Left sleeve pen holder (with sewn logo)
· Action pleats
· Pocket for storing a mobile phone
· Inner pocket
· Elbow pleats
· Buttons with original design

Part Number
43900-039-4L
43900-039-5L
43900-039-EL
43900-039-L
43900-039-LL
43900-039-M
43900-039-S
43900-117-4L
43900-117-5L
43900-117-EL
43900-117-L
43900-117-LL
43900-117-M
43900-117-S
43900-118-4L
43900-118-5L
43900-118-EL
43900-118-L
43900-118-LL
43900-118-M
43900-118-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 6,441.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Ash 70 4L 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Ash 72 5L 1 pc.

₹ 6,441.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Ash 70 EL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Ash 66 L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Ash 68 LL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Ash 64 M 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Ash 62 S 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Prussian 70 4L 1 pc.

₹ 7,484.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Prussian 72 5L 1 pc.

₹ 6,441.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Prussian 70 EL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Prussian 66 L 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Prussian 68 LL 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Prussian 64 M 1 pc.

₹ 6,286.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Prussian 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon