(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Easy Care Long Sleeve Shirt (Unisex / Blue, Dark Blue, Red)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,606.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43644-005-3S
43644-005-4L
43644-005-EL
43644-005-L
43644-005-LL
43644-005-M
43644-005-S
43644-005-SS
43644-011-3S
43644-011-4L
43644-011-EL
43644-011-L
43644-011-LL
43644-011-M
43644-011-S
43644-011-SS
43644-043-3S
43644-043-4L
43644-043-EL
43644-043-L
43644-043-LL
43644-043-M
43644-043-S
43644-043-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Quantity

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 40 94 51 Blue 64 1 pc.

₹ 5,461.00

2 Piece(s) 10 Day(s) or more Blue 56 132 61 Blue 82 1 pc.

₹ 4,762.00

2 Piece(s) 10 Day(s) or more Blue 54 126 61 Blue 81 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 50 115 58 Blue 78 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 52 120 60 Blue 80 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 48 110 56 Blue 76 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 44 104 54 Blue 70 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 42 98 52 Blue 68 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 40 94 51 Navy 64 1 pc.

₹ 5,461.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 132 61 Navy 82 1 pc.

₹ 4,762.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 126 61 Navy 81 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 115 58 Navy 78 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 60 Navy 80 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 110 56 Navy 76 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 104 54 Navy 70 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 98 52 Navy 68 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 40 94 51 Red 64 1 pc.

₹ 5,461.00

2 Piece(s) 10 Day(s) or more Red 56 132 61 Red 82 1 pc.

₹ 4,762.00

2 Piece(s) 10 Day(s) or more Red 54 126 61 Red 81 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 50 115 58 Red 78 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 52 120 60 Red 80 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 48 110 56 Red 76 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 44 104 54 Red 70 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 42 98 52 Red 68 1 pc.

Basic Specifications

Product Description

Season: autumn/winter. Sleeve shape: long-sleeve
Specifications: unisex. Anti-static material: None.
Mixed rate: 65% polyester, 35% cotton

Part Number
43644-005-3S
43644-005-4L
43644-005-EL
43644-005-L
43644-005-LL
43644-005-M
43644-005-S
43644-005-SS
43644-011-3S
43644-011-4L
43644-011-EL
43644-011-L
43644-011-LL
43644-011-M
43644-011-S
43644-011-SS
43644-043-3S
43644-043-4L
43644-043-EL
43644-043-L
43644-043-LL
43644-043-M
43644-043-S
43644-043-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Quantity

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 40 94 51 Blue 64 1 pc.

₹ 5,461.00

2 Piece(s) 10 Day(s) or more Blue 56 132 61 Blue 82 1 pc.

₹ 4,762.00

2 Piece(s) 10 Day(s) or more Blue 54 126 61 Blue 81 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 50 115 58 Blue 78 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 52 120 60 Blue 80 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 48 110 56 Blue 76 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 44 104 54 Blue 70 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Blue 42 98 52 Blue 68 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 40 94 51 Navy 64 1 pc.

₹ 5,461.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 132 61 Navy 82 1 pc.

₹ 4,762.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 126 61 Navy 81 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 115 58 Navy 78 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 60 Navy 80 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 110 56 Navy 76 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 104 54 Navy 70 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 98 52 Navy 68 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 40 94 51 Red 64 1 pc.

₹ 5,461.00

2 Piece(s) 10 Day(s) or more Red 56 132 61 Red 82 1 pc.

₹ 4,762.00

2 Piece(s) 10 Day(s) or more Red 54 126 61 Red 81 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 50 115 58 Red 78 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 52 120 60 Red 80 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 48 110 56 Red 76 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 44 104 54 Red 70 1 pc.

₹ 4,606.00

2 Piece(s) 10 Day(s) or more Red 42 98 52 Red 68 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon