(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Women's Eco-Friendly Anti-Static Double-Pleated Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,140.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42806-025-4L
42806-025-5L
42806-025-EL
42806-025-L
42806-025-LL
42806-025-M
42806-025-S
42806-073-4L
42806-073-5L
42806-073-EL
42806-073-L
42806-073-LL
42806-073-M
42806-073-S
42806-083-4L
42806-083-5L
42806-083-EL
42806-083-L
42806-083-LL
42806-083-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 70 91 to 105 Light blue 4L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 70 106 to 118 Light blue 5L 1 pc.

₹ 4,296.00

2 Piece(s) 10 Day(s) or more Blue 70 81 to 90 Light blue EL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 71 to 75 Light blue L 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 76 to 80 Light blue LL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 66 to 70 Light blue M 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 60 to 65 Light blue S 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Red 70 91 to 105 Pink 4L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Red 70 106 to 118 Pink 5L 1 pc.

₹ 4,296.00

2 Piece(s) 10 Day(s) or more Red 70 81 to 90 Pink EL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 71 to 75 Pink L 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 76 to 80 Pink LL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 66 to 70 Pink M 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 60 to 65 Pink S 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Violet 70 91 to 105 Lavender 4L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Violet 70 106 to 118 Lavender 5L 1 pc.

₹ 4,296.00

2 Piece(s) 10 Day(s) or more Violet 70 81 to 90 Lavender EL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Violet 73 71 to 75 Lavender L 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Violet 73 76 to 80 Lavender LL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Violet 73 66 to 70 Lavender M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    100% polyester
  • Functionality
    Stretch
  • Material
    ECOPET multi gabardine
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Ideal matching uniforms for building maintenance and the manufacturing industry.
[Features]
· In addition to the stretch and the anti-static features, the raglan sleeve specification that makes use of piping has a refreshing style that prevents bunching under the arms.
· The charming pastel colors are also overflowing with a sense of cleanliness.

Part Number
42806-025-4L
42806-025-5L
42806-025-EL
42806-025-L
42806-025-LL
42806-025-M
42806-025-S
42806-073-4L
42806-073-5L
42806-073-EL
42806-073-L
42806-073-LL
42806-073-M
42806-073-S
42806-083-4L
42806-083-5L
42806-083-EL
42806-083-L
42806-083-LL
42806-083-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 70 91 to 105 Light blue 4L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Blue 70 106 to 118 Light blue 5L 1 pc.

₹ 4,296.00

2 Piece(s) 10 Day(s) or more Blue 70 81 to 90 Light blue EL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 71 to 75 Light blue L 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 76 to 80 Light blue LL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 66 to 70 Light blue M 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Blue 73 60 to 65 Light blue S 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Red 70 91 to 105 Pink 4L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Red 70 106 to 118 Pink 5L 1 pc.

₹ 4,296.00

2 Piece(s) 10 Day(s) or more Red 70 81 to 90 Pink EL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 71 to 75 Pink L 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 76 to 80 Pink LL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 66 to 70 Pink M 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Red 73 60 to 65 Pink S 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Violet 70 91 to 105 Lavender 4L 1 pc.

₹ 4,902.00

2 Piece(s) 10 Day(s) or more Violet 70 106 to 118 Lavender 5L 1 pc.

₹ 4,296.00

2 Piece(s) 10 Day(s) or more Violet 70 81 to 90 Lavender EL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Violet 73 71 to 75 Lavender L 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Violet 73 76 to 80 Lavender LL 1 pc.

₹ 4,140.00

2 Piece(s) 10 Day(s) or more Violet 73 66 to 70 Lavender M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon