(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Blouson Jacket (for Autumn and Winter / Anti-Static / Dark Blue, Green, Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,685.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42500-011-4L
42500-011-5L
42500-011-EL
42500-011-L
42500-011-LL
42500-011-M
42500-011-S
42500-080-4L
42500-080-5L
42500-080-EL
42500-080-L
42500-080-LL
42500-080-M
42500-080-S
42500-104-4L
42500-104-5L
42500-104-EL
42500-104-L
42500-104-LL
42500-104-M
42500-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Royal blue 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Royal blue 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Royal blue 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Royal blue 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Royal blue 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Royal blue 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Royal blue 62 S 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 57 132 60 Spray green 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 61 140 60 Spray green 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 12 Day(s) or more Green 55 128 59 Spray green 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 51 120 57 Spray green 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 53 124 59 Spray green 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 49 116 55 Spray green 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 47 112 53 Spray green 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Pocket
    Plastic zipper
  • Functionality
    Water-repellent finish
  • Material
    Gabardine
  • Quantity
    1 pc.

Product Description

[Features]
· Mesh back
· Triple stitching
· Piping design
· Pocket for storing a mobile phone
· Action pleats
· Inner pocket
· Elbow pleats
· Buttons with original design

Part Number
42500-011-4L
42500-011-5L
42500-011-EL
42500-011-L
42500-011-LL
42500-011-M
42500-011-S
42500-080-4L
42500-080-5L
42500-080-EL
42500-080-L
42500-080-LL
42500-080-M
42500-080-S
42500-104-4L
42500-104-5L
42500-104-EL
42500-104-L
42500-104-LL
42500-104-M
42500-104-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 57 132 60 Royal blue 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 10 Day(s) or more Blue 61 140 60 Royal blue 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 10 Day(s) or more Blue 55 128 59 Royal blue 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 51 120 57 Royal blue 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 53 124 59 Royal blue 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 49 116 55 Royal blue 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 10 Day(s) or more Blue 47 112 53 Royal blue 62 S 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 57 132 60 Spray green 70 4L 1 pc.

₹ 5,555.00

2 Piece(s) 12 Day(s) or more Green 61 140 60 Spray green 72 5L 1 pc.

₹ 4,840.00

2 Piece(s) 12 Day(s) or more Green 55 128 59 Spray green 70 EL 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 51 120 57 Spray green 66 L 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 53 124 59 Spray green 68 LL 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 49 116 55 Spray green 64 M 1 pc.

₹ 4,685.00

2 Piece(s) 12 Day(s) or more Green 47 112 53 Spray green 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1