(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blouson Jacket (for Autumn and Winter / Dark Blue, Green / Anti-Static)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,197.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41700-011-4L
41700-011-5L
41700-011-EL
41700-011-L
41700-011-LL
41700-011-M
41700-011-S
41700-012-EL
41700-012-L
41700-012-LL
41700-012-M
41700-012-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Green 55 128 59 Green 70 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 51 120 57 Green 66 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 53 124 59 Green 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 49 116 55 Green 64 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 47 112 53 Green 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Material
    Diamond mild gabardine
  • Quantity
    1 pc.

Product Description

[Features]
· Back padding
· Original slider
· Functional pocket on left sleeve (pen holder)
· Buttons with original design
· Inner pocket
· Elbow pleats
· Sewn logo
· Deep side pockets

Part Number
41700-011-4L
41700-011-5L
41700-011-EL
41700-011-L
41700-011-LL
41700-011-M
41700-011-S
41700-012-EL
41700-012-L
41700-012-LL
41700-012-M
41700-012-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 7,383.15

1 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,335.73

1 Piece(s) 10 Day(s) or more Green 55 128 59 Green 70 EL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 51 120 57 Green 66 L 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 53 124 59 Green 68 LL 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 49 116 55 Green 64 M 1 pc.

₹ 6,197.78

1 Piece(s) 10 Day(s) or more Green 47 112 53 Green 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon