(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long Sleeve Shirt (for Spring and Summer / Green, Blue, Gray)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,245.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34204-012-4L
34204-012-EL
34204-012-L
34204-012-LL
34204-012-M
34204-012-S
34204-030-4L
34204-030-EL
34204-030-L
34204-030-LL
34204-030-M
34204-030-S
34204-036-4L
34204-036-EL
34204-036-L
34204-036-LL
34204-036-M
34204-036-S
34204-039-4L
34204-039-EL
34204-039-L
34204-039-LL
34204-039-M
34204-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Green 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Green 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Green 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Green 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Green 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Green 71 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Blue 54 130 61 Dark blue 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Blue 52 122 61 Dark blue 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 48 112 57 Dark blue 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 50 116 59 Dark blue 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 46 108 55 Dark blue 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 44 104 53 Dark blue 71 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 54 130 61 Silver 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Gray 52 122 61 Silver 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 48 112 57 Silver 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 50 116 59 Silver 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 46 108 55 Silver 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 44 104 53 Silver 71 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Earth green 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Earth green 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Earth green 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Earth green 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Earth green 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Earth green 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% cotton
  • Functionality
    Holds a field notebook
  • Material
    Sheeting (fuzzy print)
  • Quantity
    1 pc.

Product Description

Season: spring/summer. Sleeve shape: long-sleeve
Specifications: for men, anti-static material: None.
Mixed rate: 100% Cotton

Part Number
34204-012-4L
34204-012-EL
34204-012-L
34204-012-LL
34204-012-M
34204-012-S
34204-030-4L
34204-030-EL
34204-030-L
34204-030-LL
34204-030-M
34204-030-S
34204-036-4L
34204-036-EL
34204-036-L
34204-036-LL
34204-036-M
34204-036-S
34204-039-4L
34204-039-EL
34204-039-L
34204-039-LL
34204-039-M
34204-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Green 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Green 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Green 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Green 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Green 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Green 71 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Blue 54 130 61 Dark blue 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Blue 52 122 61 Dark blue 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 48 112 57 Dark blue 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 50 116 59 Dark blue 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 46 108 55 Dark blue 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Blue 44 104 53 Dark blue 71 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Gray 54 130 61 Silver 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Gray 52 122 61 Silver 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 48 112 57 Silver 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 50 116 59 Silver 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 46 108 55 Silver 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Gray 44 104 53 Silver 71 S 1 pc.

₹ 6,224.00

2 Piece(s) 10 Day(s) or more Green 54 130 61 Earth green 80 4L 1 pc.

₹ 5,400.00

2 Piece(s) 10 Day(s) or more Green 52 122 61 Earth green 78 EL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 48 112 57 Earth green 75 L 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 50 116 59 Earth green 78 LL 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 46 108 55 Earth green 73 M 1 pc.

₹ 5,245.00

2 Piece(s) 10 Day(s) or more Green 44 104 53 Earth green 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1