(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold-Condition Pants (Navy/Green)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,562.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9510-011-4L
9510-011-5L
9510-011-EL
9510-011-L
9510-011-LL
9510-011-M
9510-040-4L
9510-040-5L
9510-040-EL
9510-040-L
9510-040-LL
9510-040-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Navy Blue 102 to 118 Navy 4L 1 pc.

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 5,700.85

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 86 Navy L 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue 86 to 98 Navy LL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Green 102 to 118 Army green 4L 1 pc.

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Green 112 to 128 Army green 5L 1 pc.

₹ 5,700.85

1 Piece(s) 10 Day(s) or more Green 98 to 110 Army green EL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Green 80 to 86 Army green L 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Green 86 to 98 Army green LL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Green 74 to 80 Army green M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 75% polyester / 25% rayon, Lining: (upper half: faux shearling, lower half: polyester taffeta / 90 g of quilted insulation)
  • Inseam(cm)
    76
  • Functionality
    Water-repellent finish
  • Material
    Mixed weave tussah
  • Quantity
    1 pc.

Product Description

Complete defense against the harsh cold of winter with a faux fur lined torso.
Suitable for a variety of work scenarios.
Extremely useful winter wear.
Longtime best seller thanks to its light feel and faux fur lined torso
It is still a popular product.
[Features]
· Lined above the knee

Part Number
9510-011-4L
9510-011-5L
9510-011-EL
9510-011-L
9510-011-LL
9510-011-M
9510-040-4L
9510-040-5L
9510-040-EL
9510-040-L
9510-040-LL
9510-040-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Navy Blue 102 to 118 Navy 4L 1 pc.

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Navy Blue 112 to 128 Navy 5L 1 pc.

₹ 5,700.85

1 Piece(s) 10 Day(s) or more Navy Blue 98 to 110 Navy EL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue 80 to 86 Navy L 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue 86 to 98 Navy LL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue 74 to 80 Navy M 1 pc.

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Green 102 to 118 Army green 4L 1 pc.

₹ 6,625.04

1 Piece(s) 10 Day(s) or more Green 112 to 128 Army green 5L 1 pc.

₹ 5,700.85

1 Piece(s) 10 Day(s) or more Green 98 to 110 Army green EL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Green 80 to 86 Army green L 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Green 86 to 98 Army green LL 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Green 74 to 80 Army green M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon