(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Smock (8801-005-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,426.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8801-005-4L
8801-005-EL
8801-005-L
8801-005-LL
8801-005-M
8801-005-S
8801-017-4L
8801-017-EL
8801-017-L
8801-017-LL
8801-017-M
8801-017-S
8801-072-4L
8801-072-EL
8801-072-L
8801-072-LL
8801-072-M
8801-072-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,639.00

2 Piece(s) 10 Day(s) or more Blue 45 127 57 Blue 69 4L 1 pc.

₹ 6,581.00

2 Piece(s) 10 Day(s) or more Blue 43 119 57 Blue 69 EL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 41 108 55 Blue 68 L 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 42 112 56 Blue 69 LL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 39 103 53 Blue 66 M 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 37 100 51 Blue 64 S 1 pc.

₹ 7,639.00

2 Piece(s) 10 Day(s) or more White 45 127 57 Ivory 69 4L 1 pc.

₹ 6,581.00

2 Piece(s) 10 Day(s) or more White 43 119 57 Ivory 69 EL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 41 108 55 Ivory 68 L 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 42 112 56 Ivory 69 LL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 39 103 53 Ivory 66 M 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 37 100 51 Ivory 64 S 1 pc.

₹ 7,639.00

2 Piece(s) 10 Day(s) or more Green 45 127 57 Mist green 69 4L 1 pc.

₹ 6,581.00

2 Piece(s) 10 Day(s) or more Green 43 119 57 Mist green 69 EL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 41 108 55 Mist green 68 L 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 42 112 56 Mist green 69 LL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 39 103 53 Mist green 66 M 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 37 100 51 Mist green 64 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    85% polyester / 15% cotton (fabric: 100% polyester, lining: 40% polyester / 60% cotton)
  • Functionality
    Stretch
  • Material
    Lining: Pulper twill (corporate house)
  • Quantity
    1 pc.

Product Description

[Features]
Women's smock with anti-static function that has just right amount of stretch and is easy to move around in.

Part Number
8801-005-4L
8801-005-EL
8801-005-L
8801-005-LL
8801-005-M
8801-005-S
8801-017-4L
8801-017-EL
8801-017-L
8801-017-LL
8801-017-M
8801-017-S
8801-072-4L
8801-072-EL
8801-072-L
8801-072-LL
8801-072-M
8801-072-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,639.00

2 Piece(s) 10 Day(s) or more Blue 45 127 57 Blue 69 4L 1 pc.

₹ 6,581.00

2 Piece(s) 10 Day(s) or more Blue 43 119 57 Blue 69 EL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 41 108 55 Blue 68 L 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 42 112 56 Blue 69 LL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 39 103 53 Blue 66 M 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Blue 37 100 51 Blue 64 S 1 pc.

₹ 7,639.00

2 Piece(s) 10 Day(s) or more White 45 127 57 Ivory 69 4L 1 pc.

₹ 6,581.00

2 Piece(s) 10 Day(s) or more White 43 119 57 Ivory 69 EL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 41 108 55 Ivory 68 L 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 42 112 56 Ivory 69 LL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 39 103 53 Ivory 66 M 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more White 37 100 51 Ivory 64 S 1 pc.

₹ 7,639.00

2 Piece(s) 10 Day(s) or more Green 45 127 57 Mist green 69 4L 1 pc.

₹ 6,581.00

2 Piece(s) 10 Day(s) or more Green 43 119 57 Mist green 69 EL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 41 108 55 Mist green 68 L 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 42 112 56 Mist green 69 LL 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 39 103 53 Mist green 66 M 1 pc.

₹ 6,426.00

2 Piece(s) 10 Day(s) or more Green 37 100 51 Mist green 64 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon