(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold protection coat (with hood) 7200 series (7200-018-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,018.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7200-018-4L
7200-018-5L
7200-018-EL
7200-018-L
7200-018-LL
7200-018-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Garment length
(cm)
Size Quantity

₹ 9,205.00

2 Piece(s) 11 Day(s) or more 60 145 61 81 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more 62 150 63 83 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more 57 135 61 81 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more 52 125 59 78 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more 54 129 61 81 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more 50 121 57 75 M 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% nylon (fabric: 100% nylon, lining: faux fur)
  • Color Details
    Navy
  • Functionality
    Water-repellent finish, hood not removable
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

Because it is made of 100% nylon, it repels the rain and blocks the wind.
Standard coat type of winter wear with a warm faux fur lining.
"100% Nylon twill" with a water-repellent finish as the material
keeps workers warm and protects them from the cold rain.
[Features]
· Faux fur collar specification (removable)
· Lined torso
· Waist drawstring
· Inside cuff jersey specification

Part Number
7200-018-4L
7200-018-5L
7200-018-EL
7200-018-L
7200-018-LL
7200-018-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Garment length
(cm)
Size Quantity

₹ 9,205.00

2 Piece(s) 11 Day(s) or more 60 145 61 81 4L 1 pc.

₹ 8,354.00

2 Piece(s) 10 Day(s) or more 62 150 63 83 5L 1 pc.

₹ 7,173.00

2 Piece(s) 10 Day(s) or more 57 135 61 81 EL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more 52 125 59 78 L 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more 54 129 61 81 LL 1 pc.

₹ 7,018.00

2 Piece(s) 10 Day(s) or more 50 121 57 75 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon